Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
LSM190BRHSFS | N/A 190 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A ![]() |
LSE708BXHS | N/A 7.5 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A ![]() |
LSE708BRHS | N/A 7.5 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A ![]() |
LSE708BXHSKPS | N/A 7.5 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A ![]() |
LSE708BRHSKPS | N/A 7.5 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A ![]() |
LSE708BXHSRSS | N/A 7.5 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A ![]() |
LSE708BRHSRSS | N/A 7.5 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A ![]() |
LSE708BXHSHTPS | N/A 7.5 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A ![]() |
LSE708BRHSHTPS | N/A 7.5 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A ![]() |
LSE708BXHSATL | N/A 7.5 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A ![]() |
LSE708BRHSATL | N/A 7.5 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A ![]() |
LSE708BXHSFS | N/A 7.5 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A ![]() |
LSE708BRHSFS | N/A 7.5 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A ![]() |
LSM200BXHS | N/A 200 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A ![]() |
LSM200BRHS | N/A 200 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A ![]() |
LSM200BXHSKPS | N/A 200 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A ![]() |
LSM200BRHSKPS | N/A 200 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A ![]() |
LSM200BXHSRSS | N/A 200 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A ![]() |
LSM200BRHSRSS | N/A 200 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A ![]() |
LSM200BXHSHTPS | N/A 200 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A ![]() |
LSM200BRHSHTPS | N/A 200 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A ![]() |
LSM200BXHSATL | N/A 200 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A ![]() |
LSM200BRHSATL | N/A 200 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A ![]() |
LSM200BXHSFS | N/A 200 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A ![]() |
LSM200BRHSFS | N/A 200 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A ![]() |