Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSM230BXHS | N/A 230 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A |
| LSM230BRHS | N/A 230 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A |
| LSM230BXHSKPS | N/A 230 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A |
| LSM230BRHSKPS | N/A 230 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A |
| LSM230BXHSRSS | N/A 230 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A |
| LSM230BRHSRSS | N/A 230 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A |
| LSM230BXHSHTPS | N/A 230 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A |
| LSM230BRHSHTPS | N/A 230 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A |
| LSM230BXHSATL | N/A 230 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A |
| LSM230BRHSATL | N/A 230 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A |
| LSM230BXHSFS | N/A 230 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A |
| LSM230BRHSFS | N/A 230 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A |
| LSM240BXHS | N/A 240 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A | N/A 820 rpm |
N/A |
| LSM240BRHS | N/A 240 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 12994 lbf57800 N | N/A 820 rpm |
N/A |
| LSM240BXHSKPS | N/A 240 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A | N/A 820 rpm |
N/A |
| LSM240BRHSKPS | N/A 240 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 12994 lbf57800 N | N/A 820 rpm |
N/A |
| LSM240BXHSRSS | N/A 240 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A | N/A 820 rpm |
N/A |
| LSM240BRHSRSS | N/A 240 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 12994 lbf57800 N | N/A 820 rpm |
N/A |
| LSM240BXHSHTPS | N/A 240 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A | N/A 820 rpm |
N/A |
| LSM240BRHSHTPS | N/A 240 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 12994 lbf57800 N | N/A 820 rpm |
N/A |
| LSM240BXHSATL | N/A 240 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A | N/A 820 rpm |
N/A |
| LSM240BRHSATL | N/A 240 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 12994 lbf57800 N | N/A 820 rpm |
N/A |
| LSM240BXHSFS | N/A 240 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A | N/A 820 rpm |
N/A |
| LSM240BRHSFS | N/A 240 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 12994 lbf57800 N | N/A 820 rpm |
N/A |
| LSE908BXHS | N/A 9 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A | N/A 820 rpm |
N/A |