Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
LSE2100BRHS | N/A 21.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 321702 lbf1431000 N | N/A 745466 lbf3316000 N | N/A 31608 lbf140600 N | N/A 340 rpm |
N/A ![]() |
LSE2100BXHSKPS | N/A 21.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 321702 lbf1431000 N | N/A 745466 lbf3316000 N | N/A | N/A 340 rpm |
N/A ![]() |
LSE2100BRHSKPS | N/A 21.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 321702 lbf1431000 N | N/A 745466 lbf3316000 N | N/A 31608 lbf140600 N | N/A 340 rpm |
N/A ![]() |
LSE2100BXHSRSS | N/A 21.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 321702 lbf1431000 N | N/A 745466 lbf3316000 N | N/A | N/A 340 rpm |
N/A ![]() |
LSE2100BRHSRSS | N/A 21.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 321702 lbf1431000 N | N/A 745466 lbf3316000 N | N/A 31608 lbf140600 N | N/A 340 rpm |
N/A ![]() |
LSE2100BXHSHTPS | N/A 21.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 321702 lbf1431000 N | N/A 745466 lbf3316000 N | N/A | N/A 340 rpm |
N/A ![]() |
LSE2100BRHSHTPS | N/A 21.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 321702 lbf1431000 N | N/A 745466 lbf3316000 N | N/A 31608 lbf140600 N | N/A 340 rpm |
N/A ![]() |
LSE2100BXHSATL | N/A 21.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 321702 lbf1431000 N | N/A 745466 lbf3316000 N | N/A | N/A 340 rpm |
N/A ![]() |
LSE2100BRHSATL | N/A 21.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 321702 lbf1431000 N | N/A 745466 lbf3316000 N | N/A 31608 lbf140600 N | N/A 340 rpm |
N/A ![]() |
LSE2100BXHSFS | N/A 21.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 321702 lbf1431000 N | N/A 745466 lbf3316000 N | N/A | N/A 340 rpm |
N/A ![]() |
LSE2100BRHSFS | N/A 21.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 321702 lbf1431000 N | N/A 745466 lbf3316000 N | N/A 31608 lbf140600 N | N/A 340 rpm |
N/A ![]() |
LSE2100BRHSLAB | N/A 21.0000 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 321702 lbf1431000 N | N/A 745466 lbf3316000 N | N/A 31608 lbf140600 N | N/A 340 rpm |
N/A ![]() |
LSE2100BXHSLAB | N/A 21.0000 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 321702 lbf1431000 N | N/A 745466 lbf3316000 N | N/A | N/A 340 rpm |
N/A ![]() |
LSE2200BXHS | N/A 22 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A | N/A 330 rpm |
N/A ![]() |
LSE2200BRHS | N/A 22 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A 32013 lbf142400 N | N/A 330 rpm |
N/A ![]() |
LSE2200BXHSKPS | N/A 22 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A | N/A 330 rpm |
N/A ![]() |
LSE2200BRHSKPS | N/A 22 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A 32013 lbf142400 N | N/A 330 rpm |
N/A ![]() |
LSE2200BXHSRSS | N/A 22 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A | N/A 330 rpm |
N/A ![]() |
LSE2200BRHSRSS | N/A 22 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A 32013 lbf142400 N | N/A 330 rpm |
N/A ![]() |
LSE2200BXHSHTPS | N/A 22 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A | N/A 330 rpm |
N/A ![]() |
LSE2200BRHSHTPS | N/A 22 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A 32013 lbf142400 N | N/A 330 rpm |
N/A ![]() |
LSE2200BXHSATL | N/A 22 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A | N/A 330 rpm |
N/A ![]() |
LSE2200BRHSATL | N/A 22 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A 32013 lbf142400 N | N/A 330 rpm |
N/A ![]() |
LSE2200BXHSFS | N/A 22 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A | N/A 330 rpm |
N/A ![]() |
LSE2200BRHSFS | N/A 22 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A 32013 lbf142400 N | N/A 330 rpm |
N/A ![]() |