Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
LSE2200BRHSLAB | N/A 22 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A 32013 lbf142400 N | N/A 330 rpm |
N/A ![]() |
LSE2200BXHSLAB | N/A 22 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A | N/A 330 rpm |
N/A ![]() |
LSM560BXHS | N/A 560 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A | N/A 330 rpm |
N/A ![]() |
LSM560BRHS | N/A 560 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A 32013 lbf142400 N | N/A 330 rpm |
N/A ![]() |
LSM560BXHSKPS | N/A 560 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A | N/A 330 rpm |
N/A ![]() |
LSM560BRHSKPS | N/A 560 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A 32013 lbf142400 N | N/A 330 rpm |
N/A ![]() |
LSM560BXHSRSS | N/A 560 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A | N/A 330 rpm |
N/A ![]() |
LSM560BRHSRSS | N/A 560 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A 32013 lbf142400 N | N/A 330 rpm |
N/A ![]() |
LSM560BXHSHTPS | N/A 560 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A | N/A 330 rpm |
N/A ![]() |
LSM560BRHSHTPS | N/A 560 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A 32013 lbf142400 N | N/A 330 rpm |
N/A ![]() |
LSM560BXHSATL | N/A 560 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A | N/A 330 rpm |
N/A ![]() |
LSM560BRHSATL | N/A 560 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A 32013 lbf142400 N | N/A 330 rpm |
N/A ![]() |
LSM560BXHSFS | N/A 560 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A | N/A 330 rpm |
N/A ![]() |
LSM560BRHSFS | N/A 560 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A 32013 lbf142400 N | N/A 330 rpm |
N/A ![]() |
LSM560BRHSLAB | N/A 560 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A 32013 lbf142400 N | N/A 330 rpm |
N/A ![]() |
LSM560BXHSLAB | N/A 560 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A | N/A 330 rpm |
N/A ![]() |
LSM570BRHSKPS | N/A 570 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A 32013 lbf142400 N | N/A 330 rpm |
N/A ![]() |
LSM570BXHSKPS | N/A 570 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A | N/A 330 rpm |
N/A ![]() |
LSM580BXHS | N/A 580 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A | N/A 310 rpm |
N/A ![]() |
LSM580BRHS | N/A 580 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A 32372 lbf144000 N | N/A 310 rpm |
N/A ![]() |
LSM580BXHSKPS | N/A 580 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A | N/A 310 rpm |
N/A ![]() |
LSM580BRHSKPS | N/A 580 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A 32372 lbf144000 N | N/A 310 rpm |
N/A ![]() |
LSM580BXHSRSS | N/A 580 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A | N/A 310 rpm |
N/A ![]() |
LSM580BRHSRSS | N/A 580 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A 32372 lbf144000 N | N/A 310 rpm |
N/A ![]() |
LSM580BXHSHTPS | N/A 580 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A | N/A 310 rpm |
N/A ![]() |