Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE715BXHS | N/A 7 15/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| LSE715BRHS | N/A 7 15/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A
|
| LSE715BXHSKPS | N/A 7 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| LSE715BRHSKPS | N/A 7 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A
|
| LSE715BXHSRSS | N/A 7 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| LSE715BRHSRSS | N/A 7 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A
|
| LSE715BXHSHTPS | N/A 7 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| LSE715BRHSHTPS | N/A 7 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A
|
| LSE715BXHSATL | N/A 7 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| LSE715BRHSATL | N/A 7 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A
|
| LSE715BXHSFS | N/A 7 15/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| LSE715BRHSFS | N/A 7 15/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A
|
| LSE800BXHS | N/A 8 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| LSE800BRHS | N/A 8 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A
|
| LSE800BXHSKPS | N/A 8 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| LSE800BRHSKPS | N/A 8 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A
|
| LSE800BXHSRSS | N/A 8 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| LSE800BRHSRSS | N/A 8 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A
|
| LSE800BXHSHTPS | N/A 8 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| LSE800BRHSHTPS | N/A 8 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A
|
| LSE800BXHSATL | N/A 8 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| LSE800BRHSATL | N/A 8 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A
|
| LSE800BXHSFS | N/A 8 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| LSE800BRHSFS | N/A 8 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A 9217 lbf41000 N | N/A 1070 rpm |
N/A
|
| LSE800BXHSATLE0302 | N/A 8 in | N/A Aluminium Triple Labyrinth | N/A Marine Split Cylindrical Expansion Type | N/A 138033 lbf614000 N | N/A 222561 lbf990000 N | N/A | N/A 1070 rpm |
N/A
|
| LSE808BXHS | N/A 8 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A
|
| LSE808BRHS | N/A 8 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A
|
| LSE808BXHSKPS | N/A 8 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A
|
| LSE808BRHSKPS | N/A 8 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A
|
| LSE808BXHSRSS | N/A 8 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A
|
| LSE808BRHSRSS | N/A 8 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A
|
| LSE808BXHSHTPS | N/A 8 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A
|
| LSE808BRHSHTPS | N/A 8 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A
|
| LSE808BXHSATL | N/A 8 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A
|
| LSE808BRHSATL | N/A 8 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A
|
| LSE808BXHSFS | N/A 8 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A
|
| LSE808BRHSFS | N/A 8 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A
|
| LSE808BXHSATLE0302 | N/A 8 1/2 in | N/A Aluminium Triple Labyrinth | N/A Marine Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A
|
| LSM220BXHS | N/A 220 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A
|
| LSM220BRHS | N/A 220 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A
|
| LSM220BXHSKPS | N/A 220 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A
|
| LSM220BRHSKPS | N/A 220 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A
|
| LSM220BXHSRSS | N/A 220 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A
|
| LSM220BRHSRSS | N/A 220 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A
|
| LSM220BXHSHTPS | N/A 220 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A
|
| LSM220BRHSHTPS | N/A 220 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A
|
| LSM220BXHSATL | N/A 220 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A
|
| LSM220BRHSATL | N/A 220 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A
|
| LSM220BXHSFS | N/A 220 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A | N/A 930 rpm |
N/A
|
| LSM220BRHSFS | N/A 220 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 159165 lbf708000 N | N/A 262577 lbf1168000 N | N/A 11016 lbf49000 N | N/A 930 rpm |
N/A
|