Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE407BXHSATL | N/A 4 7/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A
|
| LSE407BRHSATL | N/A 4 7/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 4181.39 lbf18600 N | N/A 1970 rpm |
N/A
|
| LSE407BXHSFS | N/A 4 7/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A
|
| LSE407BRHSFS | N/A 4 7/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 4181.39 lbf18600 N | N/A 1970 rpm |
N/A
|
| LSE408BXHS | N/A 4 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A
|
| LSE408BRHS | N/A 4 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 4181.39 lbf18600 N | N/A 1970 rpm |
N/A
|
| LSE408BXHSKPS | N/A 4 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A
|
| LSE408BRHSKPS | N/A 4 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 4181.39 lbf18600 N | N/A 1970 rpm |
N/A
|
| LSE408BXHSRSS | N/A 4 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A
|
| LSE408BRHSRSS | N/A 4 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 4181.39 lbf18600 N | N/A 1970 rpm |
N/A
|
| LSE408BXHSHTPS | N/A 4 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A
|
| LSE408BRHSHTPS | N/A 4 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 4181.39 lbf18600 N | N/A 1970 rpm |
N/A
|
| LSE408BXHSATL | N/A 4 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A
|
| LSE408BRHSATL | N/A 4 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 4181.39 lbf18600 N | N/A 1970 rpm |
N/A
|
| LSE408BXHSFS | N/A 4 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A
|
| LSE408BRHSFS | N/A 4 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 4181.39 lbf18600 N | N/A 1970 rpm |
N/A
|
| LSM115BXHS | N/A | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A
|
| LSM115BRHS | N/A | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 4181.39 lbf18600 N | N/A 1970 rpm |
N/A
|
| LSM115BXHSKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A
|
| LSM115BRHSKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 4181.39 lbf18600 N | N/A 1970 rpm |
N/A
|
| LSM115BXHSRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A
|
| LSM115BRHSRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 4181.39 lbf18600 N | N/A 1970 rpm |
N/A
|
| LSM115BXHSHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A
|
| LSM115BRHSHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A 4181.39 lbf18600 N | N/A 1970 rpm |
N/A
|
| LSM115BXHSATL | N/A | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 71040 lbf316000 N | N/A 95993 lbf427000 N | N/A | N/A 1970 rpm |
N/A
|