Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE1500BRHSHTPS | N/A 15 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 275166 lbf1224000 N | N/A 546511 lbf2431000 N | N/A 24819 lbf110400 N | N/A 500 rpm |
N/A
|
| LSE1500BXHSATL | N/A 15 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 275166 lbf1224000 N | N/A 546511 lbf2431000 N | N/A | N/A 500 rpm |
N/A
|
| LSE1500BRHSATL | N/A 15 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 275166 lbf1224000 N | N/A 546511 lbf2431000 N | N/A 24819 lbf110400 N | N/A 500 rpm |
N/A
|
| LSE1500BXHSFS | N/A 15 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 275166 lbf1224000 N | N/A 546511 lbf2431000 N | N/A | N/A 500 rpm |
N/A
|
| LSE1500BRHSFS | N/A 15 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 275166 lbf1224000 N | N/A 546511 lbf2431000 N | N/A 24819 lbf110400 N | N/A 500 rpm |
N/A
|
| LSE1500BRHSLAB | N/A 15 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 275166 lbf1224000 N | N/A 546511 lbf2431000 N | N/A 24819 lbf110400 N | N/A 500 rpm |
N/A
|
| LSE1500BXHSLAB | N/A 15 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 275166 lbf1224000 N | N/A 546511 lbf2431000 N | N/A | N/A 500 rpm |
N/A
|
| LSM400BXHS | N/A 400 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A | N/A 460 rpm |
N/A
|
| LSM400BRHS | N/A 400 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A 25988 lbf115600 N | N/A 460 rpm |
N/A
|
| LSM400BXHSKPS | N/A 400 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A | N/A 460 rpm |
N/A
|
| LSM400BRHSKPS | N/A 400 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A 25988 lbf115600 N | N/A 460 rpm |
N/A
|
| LSM400BXHSRSS | N/A 400 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A | N/A 460 rpm |
N/A
|
| LSM400BRHSRSS | N/A 400 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A 25988 lbf115600 N | N/A 460 rpm |
N/A
|
| LSM400BXHSHTPS | N/A 400 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A | N/A 460 rpm |
N/A
|
| LSM400BRHSHTPS | N/A 400 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A 25988 lbf115600 N | N/A 460 rpm |
N/A
|
| LSM400BXHSATL | N/A 400 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A | N/A 460 rpm |
N/A
|
| LSM400BRHSATL | N/A 400 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A 25988 lbf115600 N | N/A 460 rpm |
N/A
|
| LSM400BXHSFS | N/A 400 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A | N/A 460 rpm |
N/A
|
| LSM400BRHSFS | N/A 400 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A 25988 lbf115600 N | N/A 460 rpm |
N/A
|
| LSM400BRHSLAB | N/A 400 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A 25988 lbf115600 N | N/A 460 rpm |
N/A
|
| LSM400BXHSLAB | N/A 400 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A | N/A 460 rpm |
N/A
|
| LSE1600BXHS | N/A 16.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A | N/A 460 rpm |
N/A
|
| LSE1600BRHS | N/A 16.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A 25988 lbf115600 N | N/A 460 rpm |
N/A
|
| LSE1600BXHSKPS | N/A 16.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A | N/A 460 rpm |
N/A
|
| LSE1600BRHSKPS | N/A 16.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A 25988 lbf115600 N | N/A 460 rpm |
N/A
|
| LSE1600BXHSRSS | N/A 16.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A | N/A 460 rpm |
N/A
|
| LSE1600BRHSRSS | N/A 16.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A 25988 lbf115600 N | N/A 460 rpm |
N/A
|
| LSE1600BXHSHTPS | N/A 16.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A | N/A 460 rpm |
N/A
|
| LSE1600BRHSHTPS | N/A 16.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A 25988 lbf115600 N | N/A 460 rpm |
N/A
|
| LSE1600BXHSATL | N/A 16.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A | N/A 460 rpm |
N/A
|
| LSE1600BRHSATL | N/A 16.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A 25988 lbf115600 N | N/A 460 rpm |
N/A
|
| LSE1600BXHSFS | N/A 16.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A | N/A 460 rpm |
N/A
|
| LSE1600BRHSFS | N/A 16.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A 25988 lbf115600 N | N/A 460 rpm |
N/A
|
| LSE1600BRHSLAB | N/A 16.0000 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A 25988 lbf115600 N | N/A 460 rpm |
N/A
|
| LSE1600BXHSLAB | N/A 16.0000 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 248864 lbf1107000 N | N/A 509417 lbf2266000 N | N/A | N/A 460 rpm |
N/A
|
| LSM420BXHS | N/A 420 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A | N/A 430 rpm |
N/A
|
| LSM420BRHS | N/A 420 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A 27202 lbf121000 N | N/A 430 rpm |
N/A
|
| LSM420BXHSKPS | N/A 420 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A | N/A 430 rpm |
N/A
|
| LSM420BRHSKPS | N/A 420 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A 27202 lbf121000 N | N/A 430 rpm |
N/A
|
| LSM420BXHSRSS | N/A 420 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A | N/A 430 rpm |
N/A
|
| LSM420BRHSRSS | N/A 420 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A 27202 lbf121000 N | N/A 430 rpm |
N/A
|
| LSM420BXHSHTPS | N/A 420 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A | N/A 430 rpm |
N/A
|
| LSM420BRHSHTPS | N/A 420 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A 27202 lbf121000 N | N/A 430 rpm |
N/A
|
| LSM420BXHSATL | N/A 420 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A | N/A 430 rpm |
N/A
|
| LSM420BRHSATL | N/A 420 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A 27202 lbf121000 N | N/A 430 rpm |
N/A
|
| LSM420BXHSFS | N/A 420 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A | N/A 430 rpm |
N/A
|
| LSM420BRHSFS | N/A 420 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A 27202 lbf121000 N | N/A 430 rpm |
N/A
|
| LSM420BRHSLAB | N/A 420 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A 27202 lbf121000 N | N/A 430 rpm |
N/A
|
| LSM420BXHSLAB | N/A 420 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A | N/A 430 rpm |
N/A
|
| LSE1700BXHS | N/A 17.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 257631 lbf1146000 N | N/A 543588 lbf2418000 N | N/A | N/A 430 rpm |
N/A
|