Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE2200BRHSLAB | N/A 22 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A 32013 lbf142400 N | N/A 330 rpm |
N/A
|
| LSE2200BXHSLAB | N/A 22 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A | N/A 330 rpm |
N/A
|
| LSM560BXHS | N/A 560 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A | N/A 330 rpm |
N/A
|
| LSM560BRHS | N/A 560 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A 32013 lbf142400 N | N/A 330 rpm |
N/A
|
| LSM560BXHSKPS | N/A 560 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A | N/A 330 rpm |
N/A
|
| LSM560BRHSKPS | N/A 560 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A 32013 lbf142400 N | N/A 330 rpm |
N/A
|
| LSM560BXHSRSS | N/A 560 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A | N/A 330 rpm |
N/A
|
| LSM560BRHSRSS | N/A 560 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A 32013 lbf142400 N | N/A 330 rpm |
N/A
|
| LSM560BXHSHTPS | N/A 560 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A | N/A 330 rpm |
N/A
|
| LSM560BRHSHTPS | N/A 560 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A 32013 lbf142400 N | N/A 330 rpm |
N/A
|
| LSM560BXHSATL | N/A 560 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A | N/A 330 rpm |
N/A
|
| LSM560BRHSATL | N/A 560 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A 32013 lbf142400 N | N/A 330 rpm |
N/A
|
| LSM560BXHSFS | N/A 560 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A | N/A 330 rpm |
N/A
|
| LSM560BRHSFS | N/A 560 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A 32013 lbf142400 N | N/A 330 rpm |
N/A
|
| LSM560BRHSLAB | N/A 560 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A 32013 lbf142400 N | N/A 330 rpm |
N/A
|
| LSM560BXHSLAB | N/A 560 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A | N/A 330 rpm |
N/A
|
| LSM570BRHSKPS | N/A 570 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A 32013 lbf142400 N | N/A 330 rpm |
N/A
|
| LSM570BXHSKPS | N/A 570 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 330919 lbf1472000 N | N/A 784583 lbf3490000 N | N/A | N/A 330 rpm |
N/A
|
| LSM580BXHS | N/A 580 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A | N/A 310 rpm |
N/A
|
| LSM580BRHS | N/A 580 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A 32372 lbf144000 N | N/A 310 rpm |
N/A
|
| LSM580BXHSKPS | N/A 580 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A | N/A 310 rpm |
N/A
|
| LSM580BRHSKPS | N/A 580 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A 32372 lbf144000 N | N/A 310 rpm |
N/A
|
| LSM580BXHSRSS | N/A 580 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A | N/A 310 rpm |
N/A
|
| LSM580BRHSRSS | N/A 580 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A 32372 lbf144000 N | N/A 310 rpm |
N/A
|
| LSM580BXHSHTPS | N/A 580 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A | N/A 310 rpm |
N/A
|
| LSM580BRHSHTPS | N/A 580 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A 32372 lbf144000 N | N/A 310 rpm |
N/A
|
| LSM580BXHSATL | N/A 580 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A | N/A 310 rpm |
N/A
|
| LSM580BRHSATL | N/A 580 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A 32372 lbf144000 N | N/A 310 rpm |
N/A
|
| LSM580BXHSFS | N/A 580 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A | N/A 310 rpm |
N/A
|
| LSM580BRHSFS | N/A 580 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A 32372 lbf144000 N | N/A 310 rpm |
N/A
|
| LSE2300BXHS | N/A 23.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A | N/A 310 rpm |
N/A
|
| LSE2300BRHS | N/A 23.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A 32372 lbf144000 N | N/A 310 rpm |
N/A
|
| LSE2300BXHSKPS | N/A 23.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A | N/A 310 rpm |
N/A
|
| LSE2300BRHSKPS | N/A 23.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A 32372 lbf144000 N | N/A 310 rpm |
N/A
|
| LSE2300BXHSRSS | N/A 23.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A | N/A 310 rpm |
N/A
|
| LSE2300BRHSRSS | N/A 23.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A 32372 lbf144000 N | N/A 310 rpm |
N/A
|
| LSE2300BXHSHTPS | N/A 23.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A | N/A 310 rpm |
N/A
|
| LSE2300BRHSHTPS | N/A 23.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A 32372 lbf144000 N | N/A 310 rpm |
N/A
|
| LSE2300BXHSATL | N/A 23.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A | N/A 310 rpm |
N/A
|
| LSE2300BRHSATL | N/A 23.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A 32372 lbf144000 N | N/A 310 rpm |
N/A
|
| LSE2300BXHSFS | N/A 23.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A | N/A 310 rpm |
N/A
|
| LSE2300BRHSFS | N/A 23.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A 32372 lbf144000 N | N/A 310 rpm |
N/A
|
| LSE2300BRHSLAB | N/A 23.0000 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A 32372 lbf144000 N | N/A 310 rpm |
N/A
|
| LSE2300BXHSLAB | N/A 23.0000 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 363291 lbf1616000 N | N/A 863491 lbf3841000 N | N/A | N/A 310 rpm |
N/A
|
| LSM600BXHS | N/A 600 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 373183 lbf1660000 N | N/A 906654 lbf4033000 N | N/A | N/A 300 rpm |
N/A
|
| LSM600BRHS | N/A 600 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 373183 lbf1660000 N | N/A 906654 lbf4033000 N | N/A 33002 lbf146800 N | N/A 300 rpm |
N/A
|
| LSM600BXHSKPS | N/A 600 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 373183 lbf1660000 N | N/A 906654 lbf4033000 N | N/A | N/A 300 rpm |
N/A
|
| LSM600BRHSKPS | N/A 600 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 373183 lbf1660000 N | N/A 906654 lbf4033000 N | N/A 33002 lbf146800 N | N/A 300 rpm |
N/A
|
| LSM600BXHSRSS | N/A 600 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 373183 lbf1660000 N | N/A 906654 lbf4033000 N | N/A | N/A 300 rpm |
N/A
|
| LSM600BRHSRSS | N/A 600 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 373183 lbf1660000 N | N/A 906654 lbf4033000 N | N/A 33002 lbf146800 N | N/A 300 rpm |
N/A
|