Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSM170ABXHSRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A | N/A 1320 rpm |
N/A
|
| LSM170BXHSRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A | N/A 1220 rpm |
N/A
|
| LSM170ABRHSRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A 7419 lbf33000 N | N/A 1320 rpm |
N/A
|
| LSM170BRHSRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A 8183 lbf36400 N | N/A 1220 rpm |
N/A
|
| LSM170ABXHSHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A | N/A 1320 rpm |
N/A
|
| LSM170BXHSHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A | N/A 1220 rpm |
N/A
|
| LSM170ABRHSHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A 7419 lbf33000 N | N/A 1320 rpm |
N/A
|
| LSM170BRHSHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A 8183 lbf36400 N | N/A 1220 rpm |
N/A
|
| LSM170ABXHSATL | N/A | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A | N/A 1320 rpm |
N/A
|
| LSM170BXHSATL | N/A | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A | N/A 1220 rpm |
N/A
|
| LSM170ABRHSATL | N/A | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A 7419 lbf33000 N | N/A 1320 rpm |
N/A
|
| LSM170BRHSATL | N/A | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A 8183 lbf36400 N | N/A 1220 rpm |
N/A
|
| LSM170ABXHSFS | N/A | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A | N/A 1320 rpm |
N/A
|
| LSM170BXHSFS | N/A | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A | N/A 1220 rpm |
N/A
|
| LSM170ABRHSFS | N/A | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 131064 lbf583000 N | N/A 178049 lbf792000 N | N/A 7419 lbf33000 N | N/A 1320 rpm |
N/A
|
| LSM170BRHSFS | N/A | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A 8183 lbf36400 N | N/A 1220 rpm |
N/A
|
| LSE612BXHS | N/A 6.7500 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A | N/A 1220 rpm |
N/A
|
| LSE612BRHS | N/A 6.7500 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A 8183 lbf36400 N | N/A 1220 rpm |
N/A
|
| LSE612BXHSKPS | N/A 6.7500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A | N/A 1220 rpm |
N/A
|
| LSE612BRHSKPS | N/A 6.7500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A 8183 lbf36400 N | N/A 1220 rpm |
N/A
|
| LSE612BXHSRSS | N/A 6.7500 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A | N/A 1220 rpm |
N/A
|
| LSE612BRHSRSS | N/A 6.7500 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A 8183 lbf36400 N | N/A 1220 rpm |
N/A
|
| LSE612BXHSHTPS | N/A 6.7500 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A | N/A 1220 rpm |
N/A
|
| LSE612BRHSHTPS | N/A 6.7500 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A 8183 lbf36400 N | N/A 1220 rpm |
N/A
|
| LSE612BXHSATL | N/A 6.7500 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 117800 lbf524000 N | N/A 186142 lbf828000 N | N/A | N/A 1220 rpm |
N/A
|