Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE908BRHS | N/A 9 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 12994 lbf57800 N | N/A 820 rpm |
N/A
|
| LSE908BXHSKPS | N/A 9 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A | N/A 820 rpm |
N/A
|
| LSE908BRHSKPS | N/A 9 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 12994 lbf57800 N | N/A 820 rpm |
N/A
|
| LSE908BXHSRSS | N/A 9 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A | N/A 820 rpm |
N/A
|
| LSE908BRHSRSS | N/A 9 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 12994 lbf57800 N | N/A 820 rpm |
N/A
|
| LSE908BXHSHTPS | N/A 9 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A | N/A 820 rpm |
N/A
|
| LSE908BRHSHTPS | N/A 9 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 12994 lbf57800 N | N/A 820 rpm |
N/A
|
| LSE908BXHSATL | N/A 9 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A | N/A 820 rpm |
N/A
|
| LSE908BRHSATL | N/A 9 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 12994 lbf57800 N | N/A 820 rpm |
N/A
|
| LSE908BXHSFS | N/A 9 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A | N/A 820 rpm |
N/A
|
| LSE908BRHSFS | N/A 9 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 12994 lbf57800 N | N/A 820 rpm |
N/A
|
| LSE908BXHSATLE0302 | N/A 9 1/2 in | N/A Aluminium Triple Labyrinth | N/A Marine Split Cylindrical Expansion Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A | N/A 820 rpm |
N/A
|
| LSE912BXHS | N/A 9.7500 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A | N/A 820 rpm |
N/A
|
| LSE912BRHS | N/A 9.7500 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 12994 lbf57800 N | N/A 820 rpm |
N/A
|
| LSE912BXHSKPS | N/A 9.7500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A | N/A 820 rpm |
N/A
|
| LSE912BRHSKPS | N/A 9.7500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 12994 lbf57800 N | N/A 820 rpm |
N/A
|
| LSE912BXHSRSS | N/A 9.7500 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A | N/A 820 rpm |
N/A
|
| LSE912BRHSRSS | N/A 9.7500 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 12994 lbf57800 N | N/A 820 rpm |
N/A
|
| LSE912BXHSHTPS | N/A 9.7500 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A | N/A 820 rpm |
N/A
|
| LSE912BRHSHTPS | N/A 9.7500 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 12994 lbf57800 N | N/A 820 rpm |
N/A
|
| LSE912BXHSATL | N/A 9.7500 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A | N/A 820 rpm |
N/A
|
| LSE912BRHSATL | N/A 9.7500 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 12994 lbf57800 N | N/A 820 rpm |
N/A
|
| LSE912BXHSFS | N/A 9.7500 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A | N/A 820 rpm |
N/A
|
| LSE912BRHSFS | N/A 9.7500 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A 12994 lbf57800 N | N/A 820 rpm |
N/A
|
| LSM250BXHS | N/A | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 167258 lbf744000 N | N/A 289779 lbf1289000 N | N/A | N/A 820 rpm |
N/A
|