Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE1100BXHSKPS | N/A 11 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A | N/A 730 rpm |
N/A
|
| LSE1100BRHSKPS | N/A 11 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A 15017 lbf66800 N | N/A 730 rpm |
N/A
|
| LSE1100BXHSRSS | N/A 11 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A | N/A 730 rpm |
N/A
|
| LSE1100BRHSRSS | N/A 11 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A 15017 lbf66800 N | N/A 730 rpm |
N/A
|
| LSE1100BXHSHTPS | N/A 11 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A | N/A 730 rpm |
N/A
|
| LSE1100BRHSHTPS | N/A 11 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A 15017 lbf66800 N | N/A 730 rpm |
N/A
|
| LSE1100BXHSATL | N/A 11 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A | N/A 730 rpm |
N/A
|
| LSE1100BRHSATL | N/A 11 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A 15017 lbf66800 N | N/A 730 rpm |
N/A
|
| LSE1100BXHSFS | N/A 11 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A | N/A 730 rpm |
N/A
|
| LSE1100BRHSFS | N/A 11 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A 15017 lbf66800 N | N/A 730 rpm |
N/A
|
| LSE1100BXHSATLE0302 | N/A 11 in | N/A Aluminium Triple Labyrinth | N/A Marine Split Cylindrical Expansion Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A | N/A 730 rpm |
N/A
|
| LSM280BXHS | N/A | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A | N/A 730 rpm |
N/A
|
| LSM280BRHS | N/A | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A 15017 lbf66800 N | N/A 730 rpm |
N/A
|
| LSM280BXHSKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A | N/A 730 rpm |
N/A
|
| LSM280BRHSKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A 15017 lbf66800 N | N/A 730 rpm |
N/A
|
| LSM280BXHSRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A | N/A 730 rpm |
N/A
|
| LSM280BRHSRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A 15017 lbf66800 N | N/A 730 rpm |
N/A
|
| LSM280BXHSHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A | N/A 730 rpm |
N/A
|
| LSM280BRHSHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A 15017 lbf66800 N | N/A 730 rpm |
N/A
|
| LSM280BXHSATL | N/A | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A | N/A 730 rpm |
N/A
|
| LSM280BRHSATL | N/A | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A 15017 lbf66800 N | N/A 730 rpm |
N/A
|
| LSM280BXHSFS | N/A | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A | N/A 730 rpm |
N/A
|
| LSM280BRHSFS | N/A | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 190638 lbf848000 N | N/A 337663 lbf1502000 N | N/A 15017 lbf66800 N | N/A 730 rpm |
N/A
|
| LSE1108BXHS | N/A 11 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A | N/A 650 rpm |
N/A
|
| LSE1108BRHS | N/A 11 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A 17580 lbf78200 N | N/A 650 rpm |
N/A
|