Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE1200BXHSKPS | N/A 12 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A | N/A 650 rpm |
N/A
|
| LSE1200BRHSKPS | N/A 12 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A 17580 lbf78200 N | N/A 650 rpm |
N/A
|
| LSE1200BXHSRSS | N/A 12 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A | N/A 650 rpm |
N/A
|
| LSE1200BRHSRSS | N/A 12 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A 17580 lbf78200 N | N/A 650 rpm |
N/A
|
| LSE1200BXHSHTPS | N/A 12 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A | N/A 650 rpm |
N/A
|
| LSE1200BRHSHTPS | N/A 12 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A 17580 lbf78200 N | N/A 650 rpm |
N/A
|
| LSE1200BXHSATL | N/A 12 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A | N/A 650 rpm |
N/A
|
| LSE1200BRHSATL | N/A 12 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A 17580 lbf78200 N | N/A 650 rpm |
N/A
|
| LSE1200BXHSFS | N/A 12 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A | N/A 650 rpm |
N/A
|
| LSE1200BRHSFS | N/A 12 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A 17580 lbf78200 N | N/A 650 rpm |
N/A
|
| LSE1200BXHSATLE0302 | N/A 12 in | N/A Aluminium Triple Labyrinth | N/A Marine Split Cylindrical Expansion Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A | N/A 650 rpm |
N/A
|
| LSM305BXHS | N/A 305 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A | N/A 650 rpm |
N/A
|
| LSM305BRHS | N/A 305 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A 17580 lbf78200 N | N/A 650 rpm |
N/A
|
| LSM305BXHSKPS | N/A 305 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A | N/A 650 rpm |
N/A
|
| LSM305BRHSKPS | N/A 305 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A 17580 lbf78200 N | N/A 650 rpm |
N/A
|
| LSM305BXHSRSS | N/A 305 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A | N/A 650 rpm |
N/A
|
| LSM305BRHSRSS | N/A 305 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A 17580 lbf78200 N | N/A 650 rpm |
N/A
|
| LSM305BXHSHTPS | N/A 305 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A | N/A 650 rpm |
N/A
|
| LSM305BRHSHTPS | N/A 305 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A 17580 lbf78200 N | N/A 650 rpm |
N/A
|
| LSM305BXHSATL | N/A 305 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A | N/A 650 rpm |
N/A
|
| LSM305BRHSATL | N/A 305 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A 17580 lbf78200 N | N/A 650 rpm |
N/A
|
| LSM305BXHSFS | N/A 305 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A | N/A 650 rpm |
N/A
|
| LSM305BRHSFS | N/A 305 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 208848 lbf929000 N | N/A 374307 lbf1665000 N | N/A 17580 lbf78200 N | N/A 650 rpm |
N/A
|
| LSE1208BXHS | N/A 12 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A | N/A 590 rpm |
N/A
|
| LSE1208BRHS | N/A 12 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 206824 lbf920000 N | N/A 376330 lbf1674000 N | N/A 20008 lbf89000 N | N/A 590 rpm |
N/A
|