COMPANY HEADER
Print Back
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Light Series Standard Pillow Block - Line Drawing
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE1700BRHS N/A 17.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 257631 lbf1146000 N N/A 543588 lbf2418000 N N/A 27202 lbf121000 N N/A 430 rpm N/A CAD Icon (for items table)
LSE1700BXHSKPS N/A 17.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 257631 lbf1146000 N N/A 543588 lbf2418000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
LSE1700BRHSKPS N/A 17.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 257631 lbf1146000 N N/A 543588 lbf2418000 N N/A 27202 lbf121000 N N/A 430 rpm N/A CAD Icon (for items table)
LSE1700BXHSRSS N/A 17.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 257631 lbf1146000 N N/A 543588 lbf2418000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
LSE1700BRHSRSS N/A 17.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 257631 lbf1146000 N N/A 543588 lbf2418000 N N/A 27202 lbf121000 N N/A 430 rpm N/A CAD Icon (for items table)
LSE1700BXHSHTPS N/A 17.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 257631 lbf1146000 N N/A 543588 lbf2418000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
LSE1700BRHSHTPS N/A 17.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 257631 lbf1146000 N N/A 543588 lbf2418000 N N/A 27202 lbf121000 N N/A 430 rpm N/A CAD Icon (for items table)
LSE1700BXHSATL N/A 17.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 257631 lbf1146000 N N/A 543588 lbf2418000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
LSE1700BRHSATL N/A 17.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 257631 lbf1146000 N N/A 543588 lbf2418000 N N/A 27202 lbf121000 N N/A 430 rpm N/A CAD Icon (for items table)
LSE1700BXHSFS N/A 17.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 257631 lbf1146000 N N/A 543588 lbf2418000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
LSE1700BRHSFS N/A 17.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 257631 lbf1146000 N N/A 543588 lbf2418000 N N/A 27202 lbf121000 N N/A 430 rpm N/A CAD Icon (for items table)
LSE1700BRHSLAB N/A 17.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 257631 lbf1146000 N N/A 543588 lbf2418000 N N/A 27202 lbf121000 N N/A 430 rpm N/A CAD Icon (for items table)
LSE1700BXHSLAB N/A 17.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 257631 lbf1146000 N N/A 543588 lbf2418000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
LSM440BXHS N/A N/A Felt Type N/A Split Cylindrical Expansion Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A N/A 410 rpm N/A CAD Icon (for items table)
LSM440BRHS N/A N/A Felt Type N/A Split Cylindrical Retained Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A 28596 lbf127200 N N/A 410 rpm N/A CAD Icon (for items table)
LSM440BXHSKPS N/A N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A N/A 410 rpm N/A CAD Icon (for items table)
LSM440BRHSKPS N/A N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A 28596 lbf127200 N N/A 410 rpm N/A CAD Icon (for items table)
LSM440BXHSRSS N/A N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A N/A 410 rpm N/A CAD Icon (for items table)
LSM440BRHSRSS N/A N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A 28596 lbf127200 N N/A 410 rpm N/A CAD Icon (for items table)
LSM440BXHSHTPS N/A N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A N/A 410 rpm N/A CAD Icon (for items table)
LSM440BRHSHTPS N/A N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A 28596 lbf127200 N N/A 410 rpm N/A CAD Icon (for items table)
LSM440BXHSATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A N/A 410 rpm N/A CAD Icon (for items table)
LSM440BRHSATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A 28596 lbf127200 N N/A 410 rpm N/A CAD Icon (for items table)
LSM440BXHSFS N/A N/A Felt Type N/A Split Cylindrical Expansion Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A N/A 410 rpm N/A CAD Icon (for items table)
LSM440BRHSFS N/A N/A Felt Type N/A Split Cylindrical Retained Type N/A 266399 lbf1185000 N N/A 555053 lbf2469000 N N/A 28596 lbf127200 N N/A 410 rpm N/A CAD Icon (for items table)
Unit of Measure
« 56 57 58 59 60 »