Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSM460BXHSFS | N/A 460 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A | N/A 410 rpm |
N/A
|
| LSM460BRHSFS | N/A 460 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A 28596 lbf127200 N | N/A 410 rpm |
N/A
|
| LSM460BRHSLAB | N/A 460 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A 28596 lbf127200 N | N/A 410 rpm |
N/A
|
| LSM460BXHSLAB | N/A 460 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 266399 lbf1185000 N | N/A 555053 lbf2469000 N | N/A | N/A 410 rpm |
N/A
|
| LSM480BXHS | N/A 480 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 303042 lbf1348000 N | N/A 666559 lbf2965000 N | N/A | N/A 380 rpm |
N/A
|
| LSM480BRHS | N/A 480 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 303042 lbf1348000 N | N/A 666559 lbf2965000 N | N/A 29810 lbf132600 N | N/A 380 rpm |
N/A
|
| LSM480BXHSKPS | N/A 480 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 303042 lbf1348000 N | N/A 666559 lbf2965000 N | N/A | N/A 380 rpm |
N/A
|
| LSM480BRHSKPS | N/A 480 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 303042 lbf1348000 N | N/A 666559 lbf2965000 N | N/A 29810 lbf132600 N | N/A 380 rpm |
N/A
|
| LSM480BXHSRSS | N/A 480 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 303042 lbf1348000 N | N/A 666559 lbf2965000 N | N/A | N/A 380 rpm |
N/A
|
| LSM480BRHSRSS | N/A 480 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 303042 lbf1348000 N | N/A 666559 lbf2965000 N | N/A 29810 lbf132600 N | N/A 380 rpm |
N/A
|
| LSM480BXHSHTPS | N/A 480 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 303042 lbf1348000 N | N/A 666559 lbf2965000 N | N/A | N/A 380 rpm |
N/A
|
| LSM480BRHSHTPS | N/A 480 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 303042 lbf1348000 N | N/A 666559 lbf2965000 N | N/A 29810 lbf132600 N | N/A 380 rpm |
N/A
|
| LSM480BXHSATL | N/A 480 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 303042 lbf1348000 N | N/A 666559 lbf2965000 N | N/A | N/A 380 rpm |
N/A
|
| LSM480BRHSATL | N/A 480 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 303042 lbf1348000 N | N/A 666559 lbf2965000 N | N/A 29810 lbf132600 N | N/A 380 rpm |
N/A
|
| LSM480BXHSFS | N/A 480 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 303042 lbf1348000 N | N/A 666559 lbf2965000 N | N/A | N/A 380 rpm |
N/A
|
| LSM480BRHSFS | N/A 480 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 303042 lbf1348000 N | N/A 666559 lbf2965000 N | N/A 29810 lbf132600 N | N/A 380 rpm |
N/A
|
| LSM480BRHSLAB | N/A 480 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 303042 lbf1348000 N | N/A 666559 lbf2965000 N | N/A 29810 lbf132600 N | N/A 380 rpm |
N/A
|
| LSM480BXHSLAB | N/A 480 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 303042 lbf1348000 N | N/A 666559 lbf2965000 N | N/A | N/A 380 rpm |
N/A
|
| LSE1900BXHS | N/A 19.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 303042 lbf1348000 N | N/A 666559 lbf2965000 N | N/A | N/A 380 rpm |
N/A
|
| LSE1900BRHS | N/A 19.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 303042 lbf1348000 N | N/A 666559 lbf2965000 N | N/A 29810 lbf132600 N | N/A 380 rpm |
N/A
|
| LSE1900BXHSKPS | N/A 19.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 303042 lbf1348000 N | N/A 666559 lbf2965000 N | N/A | N/A 380 rpm |
N/A
|
| LSE1900BRHSKPS | N/A 19.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 303042 lbf1348000 N | N/A 666559 lbf2965000 N | N/A 29810 lbf132600 N | N/A 380 rpm |
N/A
|
| LSE1900BXHSRSS | N/A 19.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 303042 lbf1348000 N | N/A 666559 lbf2965000 N | N/A | N/A 380 rpm |
N/A
|
| LSE1900BRHSRSS | N/A 19.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 303042 lbf1348000 N | N/A 666559 lbf2965000 N | N/A 29810 lbf132600 N | N/A 380 rpm |
N/A
|
| LSE1900BXHSHTPS | N/A 19.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 303042 lbf1348000 N | N/A 666559 lbf2965000 N | N/A | N/A 380 rpm |
N/A
|