Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSE1900BRHSHTPS | N/A 19.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 303042 lbf1348000 N | N/A 666559 lbf2965000 N | N/A 29810 lbf132600 N | N/A 380 rpm |
N/A
|
| LSE1900BXHSATL | N/A 19.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 303042 lbf1348000 N | N/A 666559 lbf2965000 N | N/A | N/A 380 rpm |
N/A
|
| LSE1900BRHSATL | N/A 19.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 303042 lbf1348000 N | N/A 666559 lbf2965000 N | N/A 29810 lbf132600 N | N/A 380 rpm |
N/A
|
| LSE1900BXHSFS | N/A 19.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 303042 lbf1348000 N | N/A 666559 lbf2965000 N | N/A | N/A 380 rpm |
N/A
|
| LSE1900BRHSFS | N/A 19.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 303042 lbf1348000 N | N/A 666559 lbf2965000 N | N/A 29810 lbf132600 N | N/A 380 rpm |
N/A
|
| LSE1900BRHSLAB | N/A 19.0000 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 303042 lbf1348000 N | N/A 666559 lbf2965000 N | N/A 29810 lbf132600 N | N/A 380 rpm |
N/A
|
| LSE1900BXHSLAB | N/A 19.0000 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 303042 lbf1348000 N | N/A 666559 lbf2965000 N | N/A | N/A 380 rpm |
N/A
|
| LSM500BXHS | N/A 500 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 312934 lbf1392000 N | N/A 705675 lbf3139000 N | N/A | N/A 360 rpm |
N/A
|
| LSM500BRHS | N/A 500 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 312934 lbf1392000 N | N/A 705675 lbf3139000 N | N/A 30979 lbf137800 N | N/A 360 rpm |
N/A
|
| LSM500BXHSKPS | N/A 500 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 312934 lbf1392000 N | N/A 705675 lbf3139000 N | N/A | N/A 360 rpm |
N/A
|
| LSM500BRHSKPS | N/A 500 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 312934 lbf1392000 N | N/A 705675 lbf3139000 N | N/A 30979 lbf137800 N | N/A 360 rpm |
N/A
|
| LSM500BXHSRSS | N/A 500 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 312934 lbf1392000 N | N/A 705675 lbf3139000 N | N/A | N/A 360 rpm |
N/A
|
| LSM500BRHSRSS | N/A 500 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 312934 lbf1392000 N | N/A 705675 lbf3139000 N | N/A 30979 lbf137800 N | N/A 360 rpm |
N/A
|
| LSM500BXHSHTPS | N/A 500 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 312934 lbf1392000 N | N/A 705675 lbf3139000 N | N/A | N/A 360 rpm |
N/A
|
| LSM500BRHSHTPS | N/A 500 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 312934 lbf1392000 N | N/A 705675 lbf3139000 N | N/A 30979 lbf137800 N | N/A 360 rpm |
N/A
|
| LSM500BXHSATL | N/A 500 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 312934 lbf1392000 N | N/A 705675 lbf3139000 N | N/A | N/A 360 rpm |
N/A
|
| LSM500BRHSATL | N/A 500 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 312934 lbf1392000 N | N/A 705675 lbf3139000 N | N/A 30979 lbf137800 N | N/A 360 rpm |
N/A
|
| LSM500BXHSFS | N/A 500 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 312934 lbf1392000 N | N/A 705675 lbf3139000 N | N/A | N/A 360 rpm |
N/A
|
| LSM500BRHSFS | N/A 500 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 312934 lbf1392000 N | N/A 705675 lbf3139000 N | N/A 30979 lbf137800 N | N/A 360 rpm |
N/A
|
| LSM500BRHSLAB | N/A 500 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 312934 lbf1392000 N | N/A 705675 lbf3139000 N | N/A 30979 lbf137800 N | N/A 360 rpm |
N/A
|
| LSM500BXHSLAB | N/A 500 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 312934 lbf1392000 N | N/A 705675 lbf3139000 N | N/A | N/A 360 rpm |
N/A
|
| LSE2000BXHS | N/A 20.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 312934 lbf1392000 N | N/A 705675 lbf3139000 N | N/A | N/A 360 rpm |
N/A
|
| LSE2000BRHS | N/A 20.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 312934 lbf1392000 N | N/A 705675 lbf3139000 N | N/A 30979 lbf137800 N | N/A 360 rpm |
N/A
|
| LSE2000BXHSKPS | N/A 20.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 312934 lbf1392000 N | N/A 705675 lbf3139000 N | N/A | N/A 360 rpm |
N/A
|
| LSE2000BRHSKPS | N/A 20.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 312934 lbf1392000 N | N/A 705675 lbf3139000 N | N/A 30979 lbf137800 N | N/A 360 rpm |
N/A
|