COMPANY HEADER
Print Back
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Light Series Standard Pillow Block - Line Drawing
Unit of Measure
« 61 62 63 64 65 

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE2100BRHS N/A 21.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A 31608 lbf140600 N N/A 340 rpm N/A CAD Icon (for items table)
LSE2100BXHSKPS N/A 21.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A N/A 340 rpm N/A CAD Icon (for items table)
LSE2100BRHSKPS N/A 21.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A 31608 lbf140600 N N/A 340 rpm N/A CAD Icon (for items table)
LSE2100BXHSRSS N/A 21.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A N/A 340 rpm N/A CAD Icon (for items table)
LSE2100BRHSRSS N/A 21.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A 31608 lbf140600 N N/A 340 rpm N/A CAD Icon (for items table)
LSE2100BXHSHTPS N/A 21.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A N/A 340 rpm N/A CAD Icon (for items table)
LSE2100BRHSHTPS N/A 21.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A 31608 lbf140600 N N/A 340 rpm N/A CAD Icon (for items table)
LSE2100BXHSATL N/A 21.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A N/A 340 rpm N/A CAD Icon (for items table)
LSE2100BRHSATL N/A 21.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A 31608 lbf140600 N N/A 340 rpm N/A CAD Icon (for items table)
LSE2100BXHSFS N/A 21.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A N/A 340 rpm N/A CAD Icon (for items table)
LSE2100BRHSFS N/A 21.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A 31608 lbf140600 N N/A 340 rpm N/A CAD Icon (for items table)
LSE2100BRHSLAB N/A 21.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A 31608 lbf140600 N N/A 340 rpm N/A CAD Icon (for items table)
LSE2100BXHSLAB N/A 21.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 321702 lbf1431000 N N/A 745466 lbf3316000 N N/A N/A 340 rpm N/A CAD Icon (for items table)
LSE2200BXHS N/A 22 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A CAD Icon (for items table)
LSE2200BRHS N/A 22 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A CAD Icon (for items table)
LSE2200BXHSKPS N/A 22 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A CAD Icon (for items table)
LSE2200BRHSKPS N/A 22 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A CAD Icon (for items table)
LSE2200BXHSRSS N/A 22 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A CAD Icon (for items table)
LSE2200BRHSRSS N/A 22 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A CAD Icon (for items table)
LSE2200BXHSHTPS N/A 22 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A CAD Icon (for items table)
LSE2200BRHSHTPS N/A 22 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A CAD Icon (for items table)
LSE2200BXHSATL N/A 22 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A CAD Icon (for items table)
LSE2200BRHSATL N/A 22 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A CAD Icon (for items table)
LSE2200BXHSFS N/A 22 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A N/A 330 rpm N/A CAD Icon (for items table)
LSE2200BRHSFS N/A 22 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 330919 lbf1472000 N N/A 784583 lbf3490000 N N/A 32013 lbf142400 N N/A 330 rpm N/A CAD Icon (for items table)
Unit of Measure
« 61 62 63 64 65