Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|
MSE307BRHSAFQAKPS | N/A 3 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A ![]() |
MSE307BXHSAFQARSS | N/A 3 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A ![]() |
MSE307BRHSAFQARSS | N/A 3 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A ![]() |
MSE307BXHSAFQAHTPS | N/A 3 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A ![]() |
MSE307BRHSAFQAHTPS | N/A 3 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A ![]() |
MSE307BXHSAFQAATL | N/A 3 7/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A ![]() |
MSE307BRHSAFQAATL | N/A 3 7/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A ![]() |
MSE307BXHSAFQAFS | N/A 3 7/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A ![]() |
MSE307BRHSAFQAFS | N/A 3 7/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A ![]() |
MSE308BXHSAFQA | N/A 3 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A ![]() |
MSE308BRHSAFQA | N/A 3 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A ![]() |
MSE308BXHSAFQAKPS | N/A 3 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A ![]() |
MSE308BRHSAFQAKPS | N/A 3 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A ![]() |
MSE308BXHSAFQARSS | N/A 3 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A ![]() |
MSE308BRHSAFQARSS | N/A 3 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A ![]() |
MSE308BXHSAFQAHTPS | N/A 3 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A ![]() |
MSE308BRHSAFQAHTPS | N/A 3 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A ![]() |
MSE308BXHSAFQAATL | N/A 3 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A ![]() |
MSE308BRHSAFQAATL | N/A 3 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A ![]() |
MSE308BXHSAFQAFS | N/A 3 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A ![]() |
MSE308BRHSAFQAFS | N/A 3 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 66830 lbf297000 N | N/A 79315 lbf352500 N | N/A 2520 rpm |
N/A ![]() |
MSE311BXHSAFQA | N/A 3 11/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A ![]() |
MSE311BRHSAFQA | N/A 3 11/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A ![]() |
MSE311BXHSAFQAKPS | N/A 3 11/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A ![]() |
MSE311BRHSAFQAKPS | N/A 3 11/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A ![]() |