Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| MSE412BRHSAFQAATL | N/A 4.7500 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 118084 lbf524800 N | N/A 157566 lbf700300 N | N/A 1600 rpm |
N/A
|
| MSE412BXHSAFQAFS | N/A 4.7500 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 118084 lbf524800 N | N/A 157566 lbf700300 N | N/A 1600 rpm |
N/A
|
| MSE412BRHSAFQAFS | N/A 4.7500 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 118084 lbf524800 N | N/A 157566 lbf700300 N | N/A 1600 rpm |
N/A
|
| MSE415BXHSAFQA | N/A 4 15/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 118084 lbf524800 N | N/A 157566 lbf700300 N | N/A 1600 rpm |
N/A
|
| MSE415BRHSAFQA | N/A 4 15/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 118084 lbf524800 N | N/A 157566 lbf700300 N | N/A 1600 rpm |
N/A
|
| MSE415BXHSAFQAKPS | N/A 4 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 118084 lbf524800 N | N/A 157566 lbf700300 N | N/A 1600 rpm |
N/A
|
| MSE415BRHSAFQAKPS | N/A 4 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 118084 lbf524800 N | N/A 157566 lbf700300 N | N/A 1600 rpm |
N/A
|
| MSE415BXHSAFQARSS | N/A 4 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 118084 lbf524800 N | N/A 157566 lbf700300 N | N/A 1600 rpm |
N/A
|
| MSE415BRHSAFQARSS | N/A 4 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 118084 lbf524800 N | N/A 157566 lbf700300 N | N/A 1600 rpm |
N/A
|
| MSE415BXHSAFQAHTPS | N/A 4 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 118084 lbf524800 N | N/A 157566 lbf700300 N | N/A 1600 rpm |
N/A
|
| MSE415BRHSAFQAHTPS | N/A 4 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 118084 lbf524800 N | N/A 157566 lbf700300 N | N/A 1600 rpm |
N/A
|
| MSE415BXHSAFQAATL | N/A 4 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 118084 lbf524800 N | N/A 157566 lbf700300 N | N/A 1600 rpm |
N/A
|
| MSE415BRHSAFQAATL | N/A 4 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 118084 lbf524800 N | N/A 157566 lbf700300 N | N/A 1600 rpm |
N/A
|
| MSE415BXHSAFQAFS | N/A 4 15/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 118084 lbf524800 N | N/A 157566 lbf700300 N | N/A 1600 rpm |
N/A
|
| MSE415BRHSAFQAFS | N/A 4 15/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 118084 lbf524800 N | N/A 157566 lbf700300 N | N/A 1600 rpm |
N/A
|
| MSE503BXHSAFQ | N/A 5 3/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE503BRHSAFQ | N/A 5 3/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE503BXHSAFQKPS | N/A 5 3/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE503BRHSAFQKPS | N/A 5 3/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE503BXHSAFQRSS | N/A 5 3/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE503BRHSAFQRSS | N/A 5 3/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE503BXHSAFQHTPS | N/A 5 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE503BRHSAFQHTPS | N/A 5 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE503BXHSAFQATL | N/A 5 3/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|
| MSE503BRHSAFQATL | N/A 5 3/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 135088 lbf600400 N | N/A 183729 lbf816600 N | N/A 1450 rpm |
N/A
|