COMPANY HEADER
Print Back
timken-HSAFQRSS-left-angle-view
SAFQ Pillow Block - Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

MSE503BXHSAFQFS N/A 5 3/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE503BRHSAFQFS N/A 5 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE504BXHSAFQ N/A 5 1/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE504BRHSAFQ N/A 5 1/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE504BXHSAFQKPS N/A 5 1/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE504BRHSAFQKPS N/A 5 1/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE504BXHSAFQRSS N/A 5 1/4 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE504BRHSAFQRSS N/A 5 1/4 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE504BXHSAFQHTPS N/A 5 1/4 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE504BRHSAFQHTPS N/A 5 1/4 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE504BXHSAFQATL N/A 5 1/4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE504BRHSAFQATL N/A 5 1/4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE504BXHSAFQFS N/A 5 1/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE504BRHSAFQFS N/A 5 1/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE507BXHSAFQ N/A 5 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE507BRHSAFQ N/A 5 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE507BXHSAFQKPS N/A 5 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE507BRHSAFQKPS N/A 5 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE507BXHSAFQRSS N/A 5 7/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE507BRHSAFQRSS N/A 5 7/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE507BXHSAFQHTPS N/A 5 7/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE507BRHSAFQHTPS N/A 5 7/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE507BXHSAFQATL N/A 5 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE507BRHSAFQATL N/A 5 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A CAD Icon (for items table)
MSE507BXHSAFQFS N/A 5 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 135088 lbf600400 N N/A 183729 lbf816600 N N/A 1450 rpm N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »