COMPANY HEADER
Print Back
timken-HSAFQRSS-left-angle-view
SAFQ Pillow Block - Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

MSE512BXHSAFQ N/A 5.7500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table)
MSE512BRHSAFQ N/A 5.7500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table)
MSE512BXHSAFQKPS N/A 5.7500 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table)
MSE512BRHSAFQKPS N/A 5.7500 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table)
MSE512BXHSAFQRSS N/A 5.7500 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table)
MSE512BRHSAFQRSS N/A 5.7500 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table)
MSE512BXHSAFQHTPS N/A 5.7500 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table)
MSE512BRHSAFQHTPS N/A 5.7500 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table)
MSE512BXHSAFQATL N/A 5.7500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table)
MSE512BRHSAFQATL N/A 5.7500 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table)
MSE512BXHSAFQFS N/A 5.7500 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table)
MSE512BRHSAFQFS N/A 5.7500 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table)
MSE514BXHSAFQ N/A 5 7/8 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table)
MSE514BRHSAFQ N/A 5 7/8 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table)
MSE514BXHSAFQKPS N/A 5 7/8 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table)
MSE514BRHSAFQKPS N/A 5 7/8 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table)
MSE514BXHSAFQRSS N/A 5 7/8 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table)
MSE514BRHSAFQRSS N/A 5 7/8 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table)
MSE514BXHSAFQHTPS N/A 5 7/8 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table)
MSE514BRHSAFQHTPS N/A 5 7/8 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table)
MSE514BXHSAFQATL N/A 5 7/8 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table)
MSE514BRHSAFQATL N/A 5 7/8 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table)
MSE514BXHSAFQFS N/A 5 7/8 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table)
MSE514BRHSAFQFS N/A 5 7/8 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table)
MSE515BXHSAFQ N/A 5 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 164289 lbf730200 N N/A 232600 lbf1033800 N N/A 1320 rpm N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »