Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| MSE515BRHSAFQ | N/A 5 15/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE515BXHSAFQKPS | N/A 5 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE515BRHSAFQKPS | N/A 5 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE515BXHSAFQRSS | N/A 5 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE515BRHSAFQRSS | N/A 5 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE515BXHSAFQHTPS | N/A 5 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE515BRHSAFQHTPS | N/A 5 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE515BXHSAFQATL | N/A 5 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE515BRHSAFQATL | N/A 5 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE515BXHSAFQFS | N/A 5 15/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE515BRHSAFQFS | N/A 5 15/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE600BXHSAFQ | N/A 6 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE600BRHSAFQ | N/A 6 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE600BXHSAFQKPS | N/A 6 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE600BRHSAFQKPS | N/A 6 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE600BXHSAFQRSS | N/A 6 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE600BRHSAFQRSS | N/A 6 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE600BXHSAFQHTPS | N/A 6 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE600BRHSAFQHTPS | N/A 6 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE600BXHSAFQATL | N/A 6 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE600BRHSAFQATL | N/A 6 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE600BXHSAFQFS | N/A 6 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE600BRHSAFQFS | N/A 6 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 164289 lbf730200 N | N/A 232600 lbf1033800 N | N/A 1320 rpm |
N/A
|
| MSE607BXHSAFQ | N/A 6 7/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 185430 lbf824100 N | N/A 257168 lbf1143000 N | N/A 1200 rpm |
N/A
|
| MSE607BRHSAFQ | N/A 6 7/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 185430 lbf824100 N | N/A 257168 lbf1143000 N | N/A 1200 rpm |
N/A
|