Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| MSE703BRHSAFQAKPS | N/A 7 3/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 227893 lbf1012900 N | N/A 341160 lbf1516300 N | N/A 960 rpm |
N/A
|
| MSE703BXHSAFQARSS | N/A 7 3/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 227893 lbf1012900 N | N/A 341160 lbf1516300 N | N/A 960 rpm |
N/A
|
| MSE703BRHSAFQARSS | N/A 7 3/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 227893 lbf1012900 N | N/A 341160 lbf1516300 N | N/A 960 rpm |
N/A
|
| MSE703BXHSAFQAHTPS | N/A 7 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 227893 lbf1012900 N | N/A 341160 lbf1516300 N | N/A 960 rpm |
N/A
|
| MSE703BRHSAFQAHTPS | N/A 7 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 227893 lbf1012900 N | N/A 341160 lbf1516300 N | N/A 960 rpm |
N/A
|
| MSE703BXHSAFQAATL | N/A 7 3/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 227893 lbf1012900 N | N/A 341160 lbf1516300 N | N/A 960 rpm |
N/A
|
| MSE703BRHSAFQAATL | N/A 7 3/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 227893 lbf1012900 N | N/A 341160 lbf1516300 N | N/A 960 rpm |
N/A
|
| MSE703BXHSAFQAFS | N/A 7 3/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 227893 lbf1012900 N | N/A 341160 lbf1516300 N | N/A 960 rpm |
N/A
|
| MSE703BRHSAFQAFS | N/A 7 3/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 227893 lbf1012900 N | N/A 341160 lbf1516300 N | N/A 960 rpm |
N/A
|
| MSE704BXHSAFQA | N/A 7 1/4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 227893 lbf1012900 N | N/A 341160 lbf1516300 N | N/A 960 rpm |
N/A
|
| MSE704BRHSAFQA | N/A 7 1/4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 227893 lbf1012900 N | N/A 341160 lbf1516300 N | N/A 960 rpm |
N/A
|
| MSE704BXHSAFQAKPS | N/A 7 1/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 227893 lbf1012900 N | N/A 341160 lbf1516300 N | N/A 960 rpm |
N/A
|
| MSE704BRHSAFQAKPS | N/A 7 1/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 227893 lbf1012900 N | N/A 341160 lbf1516300 N | N/A 960 rpm |
N/A
|
| MSE704BXHSAFQARSS | N/A 7 1/4 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 227893 lbf1012900 N | N/A 341160 lbf1516300 N | N/A 960 rpm |
N/A
|
| MSE704BRHSAFQARSS | N/A 7 1/4 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 227893 lbf1012900 N | N/A 341160 lbf1516300 N | N/A 960 rpm |
N/A
|
| MSE704BXHSAFQAHTPS | N/A 7 1/4 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 227893 lbf1012900 N | N/A 341160 lbf1516300 N | N/A 960 rpm |
N/A
|
| MSE704BRHSAFQAHTPS | N/A 7 1/4 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 227893 lbf1012900 N | N/A 341160 lbf1516300 N | N/A 960 rpm |
N/A
|
| MSE704BXHSAFQAATL | N/A 7 1/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 227893 lbf1012900 N | N/A 341160 lbf1516300 N | N/A 960 rpm |
N/A
|
| MSE704BRHSAFQAATL | N/A 7 1/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 227893 lbf1012900 N | N/A 341160 lbf1516300 N | N/A 960 rpm |
N/A
|
| MSE704BXHSAFQAFS | N/A 7 1/4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 227893 lbf1012900 N | N/A 341160 lbf1516300 N | N/A 960 rpm |
N/A
|
| MSE704BRHSAFQAFS | N/A 7 1/4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 227893 lbf1012900 N | N/A 341160 lbf1516300 N | N/A 960 rpm |
N/A
|
| MSE708BXHSAFQA | N/A 7.5 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 227893 lbf1012900 N | N/A 341160 lbf1516300 N | N/A 960 rpm |
N/A
|
| MSE708BRHSAFQA | N/A 7.5 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 227893 lbf1012900 N | N/A 341160 lbf1516300 N | N/A 960 rpm |
N/A
|
| MSE708BXHSAFQAKPS | N/A 7.5 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 227893 lbf1012900 N | N/A 341160 lbf1516300 N | N/A 960 rpm |
N/A
|
| MSE708BRHSAFQAKPS | N/A 7.5 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 227893 lbf1012900 N | N/A 341160 lbf1516300 N | N/A 960 rpm |
N/A
|