Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|
| MSE315BRHSAFQARSS | N/A 3 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE315BXHSAFQAHTPS | N/A 3 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE315BRHSAFQAHTPS | N/A 3 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE315BXHSAFQAATL | N/A 3 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE315BRHSAFQAATL | N/A 3 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE315BXHSAFQAFS | N/A 3 15/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE315BRHSAFQAFS | N/A 3 15/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE400BXHSAFQA | N/A 4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE400BRHSAFQA | N/A 4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE400BXHSAFQAKPS | N/A 4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE400BRHSAFQAKPS | N/A 4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE400BXHSAFQARSS | N/A 4 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE400BRHSAFQARSS | N/A 4 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE400BXHSAFQAHTPS | N/A 4 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE400BRHSAFQAHTPS | N/A 4 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE400BXHSAFQAATL | N/A 4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE400BRHSAFQAATL | N/A 4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE400BXHSAFQAFS | N/A 4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE400BRHSAFQAFS | N/A 4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 87235 lbf387700 N | N/A 110375 lbf490600 N | N/A 2130 rpm |
N/A
|
| MSE403BXHSAFQA | N/A 4 3/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 102130 lbf453900 N | N/A 133135 lbf591700 N | N/A 1820 rpm |
N/A
|
| MSE403BRHSAFQA | N/A 4 3/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 102130 lbf453900 N | N/A 133135 lbf591700 N | N/A 1820 rpm |
N/A
|
| MSE403BXHSAFQAKPS | N/A 4 3/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 102130 lbf453900 N | N/A 133135 lbf591700 N | N/A 1820 rpm |
N/A
|
| MSE403BRHSAFQAKPS | N/A 4 3/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 102130 lbf453900 N | N/A 133135 lbf591700 N | N/A 1820 rpm |
N/A
|
| MSE403BXHSAFQARSS | N/A 4 3/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 102130 lbf453900 N | N/A 133135 lbf591700 N | N/A 1820 rpm |
N/A
|
| MSE403BRHSAFQARSS | N/A 4 3/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 102130 lbf453900 N | N/A 133135 lbf591700 N | N/A 1820 rpm |
N/A
|