Print Back
timken-HSAFQRSS-left-angle-view
SAFQ Pillow Block - Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Maximum Speed

CAD

MSE211BXHSAFQA-4B N/A 2 11/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE211BRHSAFQA-4B N/A 2 11/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE211BXHSAFQA-4BKPS N/A 2 11/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE211BRHSAFQA-4BKPS N/A 2 11/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE211BXHSAFQA-4BRSS N/A 2 11/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE211BRHSAFQA-4BRSS N/A 2 11/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE211BXHSAFQA-4BHTPS N/A 2 11/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE211BRHSAFQA-4BHTPS N/A 2 11/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE211BXHSAFQA-4BATL N/A 2 11/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE211BRHSAFQA-4BATL N/A 2 11/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE211BXHSAFQA-4BFS N/A 2 11/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE211BRHSAFQA-4BFS N/A 2 11/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE212BXHSAFQA-4B N/A 2 3/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE212BRHSAFQA-4B N/A 2 3/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE212BXHSAFQA-4BKPS N/A 2 3/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE212BRHSAFQA-4BKPS N/A 2 3/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE212BXHSAFQA-4BRSS N/A 2 3/4 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE212BRHSAFQA-4BRSS N/A 2 3/4 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE212BXHSAFQA-4BHTPS N/A 2 3/4 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE212BRHSAFQA-4BHTPS N/A 2 3/4 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE212BXHSAFQA-4BATL N/A 2 3/4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE212BRHSAFQA-4BATL N/A 2 3/4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE212BXHSAFQA-4BFS N/A 2 3/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE212BRHSAFQA-4BFS N/A 2 3/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE215BXHSAFQA-4B N/A 2 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE215BRHSAFQA-4B N/A 2 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE215BXHSAFQA-4BKPS N/A 2 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE215BRHSAFQA-4BKPS N/A 2 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE215BXHSAFQA-4BRSS N/A 2 15/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE215BRHSAFQA-4BRSS N/A 2 15/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE215BXHSAFQA-4BHTPS N/A 2 15/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE215BRHSAFQA-4BHTPS N/A 2 15/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE215BXHSAFQA-4BATL N/A 2 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE215BRHSAFQA-4BATL N/A 2 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE215BXHSAFQA-4BFS N/A 2 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE215BRHSAFQA-4BFS N/A 2 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE300BXHSAFQA-4B N/A 3 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE300BRHSAFQA-4B N/A 3 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE300BXHSAFQA-4BKPS N/A 3 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE300BRHSAFQA-4BKPS N/A 3 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE300BXHSAFQA-4BRSS N/A 3 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE300BRHSAFQA-4BRSS N/A 3 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE300BXHSAFQA-4BHTPS N/A 3 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE300BRHSAFQA-4BHTPS N/A 3 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE300BXHSAFQA-4BATL N/A 3 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE300BRHSAFQA-4BATL N/A 3 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE300BXHSAFQA-4BFS N/A 3 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE300BRHSAFQA-4BFS N/A 3 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 58051 lbf258000 N N/A 67566 lbf300300 N N/A 3080 rpm N/A CAD Icon (for items table)
MSE303BXHSAFQA N/A 3 3/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 66830 lbf297000 N N/A 79315 lbf352500 N N/A 2520 rpm N/A CAD Icon (for items table)
MSE303BRHSAFQA N/A 3 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 66830 lbf297000 N N/A 79315 lbf352500 N N/A 2520 rpm N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »