Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
MSM150BRHSKPS | N/A 150 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A ![]() |
MSM150BXHSRSS | N/A 150 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A | N/A 1320 rpm |
N/A ![]() |
MSM150BRHSRSS | N/A 150 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A ![]() |
MSM150BXHSHTPS | N/A 150 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A | N/A 1320 rpm |
N/A ![]() |
MSM150BRHSHTPS | N/A 150 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A ![]() |
MSM150BXHSATL | N/A 150 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A | N/A 1320 rpm |
N/A ![]() |
MSM150BRHSATL | N/A 150 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A ![]() |
MSM150BXHSFS | N/A 150 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A | N/A 1320 rpm |
N/A ![]() |
MSM150BRHSFS | N/A 150 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A ![]() |
MSE515BXHS | N/A 5 15/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A | N/A 1320 rpm |
N/A ![]() |
MSE515BRHS | N/A 5 15/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A ![]() |
MSE515BXHSKPS | N/A 5 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A | N/A 1320 rpm |
N/A ![]() |
MSE515BRHSKPS | N/A 5 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A ![]() |
MSE515BXHSRSS | N/A 5 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A | N/A 1320 rpm |
N/A ![]() |
MSE515BRHSRSS | N/A 5 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A ![]() |
MSE515BXHSHTPS | N/A 5 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A | N/A 1320 rpm |
N/A ![]() |
MSE515BRHSHTPS | N/A 5 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A ![]() |
MSE515BXHSATL | N/A 5 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A | N/A 1320 rpm |
N/A ![]() |
MSE515BRHSATL | N/A 5 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A ![]() |
MSE515BXHSFS | N/A 5 15/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A | N/A 1320 rpm |
N/A ![]() |
MSE515BRHSFS | N/A 5 15/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A ![]() |
MSE600BXHS | N/A 6 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A | N/A 1320 rpm |
N/A ![]() |
MSE600BRHS | N/A 6 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A ![]() |
MSE600BXHSKPS | N/A 6 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A | N/A 1320 rpm |
N/A ![]() |
MSE600BRHSKPS | N/A 6 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A ![]() |