Print Back
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Medium Series Standard Pillow Block - Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSM175BRHSRSS N/A 175 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 208398 lbf927000 N N/A 305066 lbf1357000 N N/A 16006 lbf71200 N N/A 1120 rpm N/A CAD
MSM175BXHSHTPS N/A 175 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 208398 lbf927000 N N/A 305066 lbf1357000 N N/A N/A 1120 rpm N/A CAD
MSM175BRHSHTPS N/A 175 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 208398 lbf927000 N N/A 305066 lbf1357000 N N/A 16006 lbf71200 N N/A 1120 rpm N/A CAD
MSM175BXHSATL N/A 175 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 208398 lbf927000 N N/A 305066 lbf1357000 N N/A N/A 1120 rpm N/A CAD
MSM175BRHSATL N/A 175 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 208398 lbf927000 N N/A 305066 lbf1357000 N N/A 16006 lbf71200 N N/A 1120 rpm N/A CAD
MSM175BXHSFS N/A 175 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 208398 lbf927000 N N/A 305066 lbf1357000 N N/A N/A 1120 rpm N/A CAD
MSM175BRHSFS N/A 175 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 208398 lbf927000 N N/A 305066 lbf1357000 N N/A 16006 lbf71200 N N/A 1120 rpm N/A CAD
MSE615BXHS N/A 6 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 208398 lbf927000 N N/A 305066 lbf1357000 N N/A N/A 1120 rpm N/A CAD
MSE615BRHS N/A 6 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 208398 lbf927000 N N/A 305066 lbf1357000 N N/A 16006 lbf71200 N N/A 1120 rpm N/A CAD
MSE615BXHSKPS N/A 6 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 208398 lbf927000 N N/A 305066 lbf1357000 N N/A N/A 1120 rpm N/A CAD
MSE615BRHSKPS N/A 6 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 208398 lbf927000 N N/A 305066 lbf1357000 N N/A 16006 lbf71200 N N/A 1120 rpm N/A CAD
MSE615BXHSRSS N/A 6 15/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 208398 lbf927000 N N/A 305066 lbf1357000 N N/A N/A 1120 rpm N/A CAD
MSE615BRHSRSS N/A 6 15/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 208398 lbf927000 N N/A 305066 lbf1357000 N N/A 16006 lbf71200 N N/A 1120 rpm N/A CAD
MSE615BXHSHTPS N/A 6 15/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 208398 lbf927000 N N/A 305066 lbf1357000 N N/A N/A 1120 rpm N/A CAD
MSE615BRHSHTPS N/A 6 15/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 208398 lbf927000 N N/A 305066 lbf1357000 N N/A 16006 lbf71200 N N/A 1120 rpm N/A CAD
MSE615BXHSATL N/A 6 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 208398 lbf927000 N N/A 305066 lbf1357000 N N/A N/A 1120 rpm N/A CAD
MSE615BRHSATL N/A 6 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 208398 lbf927000 N N/A 305066 lbf1357000 N N/A 16006 lbf71200 N N/A 1120 rpm N/A CAD
MSE615BXHSFS N/A 6 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 208398 lbf927000 N N/A 305066 lbf1357000 N N/A N/A 1120 rpm N/A CAD
MSE615BRHSFS N/A 6 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 208398 lbf927000 N N/A 305066 lbf1357000 N N/A 16006 lbf71200 N N/A 1120 rpm N/A CAD
MSE700BXHS N/A 7 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 208398 lbf927000 N N/A 305066 lbf1357000 N N/A N/A 1120 rpm N/A CAD
MSE700BRHS N/A 7 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 208398 lbf927000 N N/A 305066 lbf1357000 N N/A 16006 lbf71200 N N/A 1120 rpm N/A CAD
MSE700BXHSKPS N/A 7 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 208398 lbf927000 N N/A 305066 lbf1357000 N N/A N/A 1120 rpm N/A CAD
MSE700BRHSKPS N/A 7 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 208398 lbf927000 N N/A 305066 lbf1357000 N N/A 16006 lbf71200 N N/A 1120 rpm N/A CAD
MSE700BXHSRSS N/A 7 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 208398 lbf927000 N N/A 305066 lbf1357000 N N/A N/A 1120 rpm N/A CAD
MSE700BRHSRSS N/A 7 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 208398 lbf927000 N N/A 305066 lbf1357000 N N/A 16006 lbf71200 N N/A 1120 rpm N/A CAD
Unit of Measure
« 31 32 33 34 35 »