Print Back
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Medium Series Standard Pillow Block - Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSE708BXHSATL N/A 7.5 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A N/A 960 rpm N/A CAD
MSE708BRHSATL N/A 7.5 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A 17985 lbf80000 N N/A 960 rpm N/A CAD
MSE708BXHSFS N/A 7.5 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A N/A 960 rpm N/A CAD
MSE708BRHSFS N/A 7.5 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A 17985 lbf80000 N N/A 960 rpm N/A CAD
MSM200BXHS N/A 200 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A N/A 960 rpm N/A CAD
MSM200BRHS N/A 200 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A 17985 lbf80000 N N/A 960 rpm N/A CAD
MSM200BXHSKPS N/A 200 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A N/A 960 rpm N/A CAD
MSM200BRHSKPS N/A 200 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A 17985 lbf80000 N N/A 960 rpm N/A CAD
MSM200BXHSRSS N/A 200 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A N/A 960 rpm N/A CAD
MSM200BRHSRSS N/A 200 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A 17985 lbf80000 N N/A 960 rpm N/A CAD
MSM200BXHSHTPS N/A 200 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A N/A 960 rpm N/A CAD
MSM200BRHSHTPS N/A 200 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A 17985 lbf80000 N N/A 960 rpm N/A CAD
MSM200BXHSATL N/A 200 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A N/A 960 rpm N/A CAD
MSM200BRHSATL N/A 200 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A 17985 lbf80000 N N/A 960 rpm N/A CAD
MSM200BXHSFS N/A 200 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A N/A 960 rpm N/A CAD
MSM200BRHSFS N/A 200 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A 17985 lbf80000 N N/A 960 rpm N/A CAD
MSE715BXHS N/A 7 15/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A N/A 960 rpm N/A CAD
MSE715BRHS N/A 7 15/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A 17985 lbf80000 N N/A 960 rpm N/A CAD
MSE715BXHSKPS N/A 7 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A N/A 960 rpm N/A CAD
MSE715BRHSKPS N/A 7 15/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A 17985 lbf80000 N N/A 960 rpm N/A CAD
MSE715BXHSRSS N/A 7 15/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A N/A 960 rpm N/A CAD
MSE715BRHSRSS N/A 7 15/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A 17985 lbf80000 N N/A 960 rpm N/A CAD
MSE715BXHSHTPS N/A 7 15/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A N/A 960 rpm N/A CAD
MSE715BRHSHTPS N/A 7 15/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A 17985 lbf80000 N N/A 960 rpm N/A CAD
MSE715BXHSATL N/A 7 15/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A N/A 960 rpm N/A CAD
Unit of Measure
« 31 32 33 34 35 »