Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE212BRHSHTPS | N/A 2 3/4 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSE212BXHSATL | N/A 2 3/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A | N/A 3080 rpm |
N/A |
| MSE212BRHSATL | N/A 2 3/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSE212BXHSFS | N/A 2 3/4 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A | N/A 3080 rpm |
N/A |
| MSE212BRHSFS | N/A 2 3/4 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSM70BXHS | N/A 70 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A | N/A 3080 rpm |
N/A |
| MSM70BRHS | N/A 70 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSM70BXHSKPS | N/A 70 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A | N/A 3080 rpm |
N/A |
| MSM70BRHSKPS | N/A 70 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSM70BXHSRSS | N/A 70 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A | N/A 3080 rpm |
N/A |
| MSM70BRHSRSS | N/A 70 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSM70BXHSHTPS | N/A 70 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A | N/A 3080 rpm |
N/A |
| MSM70BRHSHTPS | N/A 70 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSM70BXHSATL | N/A 70 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A | N/A 3080 rpm |
N/A |
| MSM70BRHSATL | N/A 70 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSM70BXHSFS | N/A 70 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A | N/A 3080 rpm |
N/A |
| MSM70BRHSFS | N/A 70 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSE215BXHS | N/A 2 15/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A | N/A 3080 rpm |
N/A |
| MSE215BRHS | N/A 2 15/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSE215BXHSKPS | N/A 2 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A | N/A 3080 rpm |
N/A |
| MSE215BRHSKPS | N/A 2 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSE215BXHSRSS | N/A 2 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A | N/A 3080 rpm |
N/A |
| MSE215BRHSRSS | N/A 2 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSE215BXHSHTPS | N/A 2 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A | N/A 3080 rpm |
N/A |
| MSE215BRHSHTPS | N/A 2 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |