Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE300BRHSATL | N/A 3 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A
|
| MSE300BXHSFS | N/A 3 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A | N/A 3080 rpm |
N/A
|
| MSE300BRHSFS | N/A 3 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A
|
| MSM80BXHS | N/A | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|
| MSM80BRHS | N/A | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSM80BXHSKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|
| MSM80BRHSKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSM80BXHSRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|
| MSM80BRHSRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSM80BXHSHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|
| MSM80BRHSHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSM80BXHSATL | N/A | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|
| MSM80BRHSATL | N/A | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSM80BXHSFS | N/A | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|
| MSM80BRHSFS | N/A | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSE303BXHS | N/A 3 3/16 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|
| MSE303BRHS | N/A 3 3/16 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSE303BXHSKPS | N/A 3 3/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|
| MSE303BRHSKPS | N/A 3 3/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSE303BXHSRSS | N/A 3 3/16 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|
| MSE303BRHSRSS | N/A 3 3/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSE303BXHSHTPS | N/A 3 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|
| MSE303BRHSHTPS | N/A 3 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSE303BXHSATL | N/A 3 3/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A | N/A 2520 rpm |
N/A
|
| MSE303BRHSATL | N/A 3 3/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|