COMPANY HEADER
Print Back
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Medium Series Standard Pillow Block - Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSE303BXHSFS N/A 3 3/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A CAD Icon (for items table)
MSE303BRHSFS N/A 3 3/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A CAD Icon (for items table)
MSE304BXHS N/A 3 1/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A CAD Icon (for items table)
MSE304BRHS N/A 3 1/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A CAD Icon (for items table)
MSE304BXHSKPS N/A 3 1/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A CAD Icon (for items table)
MSE304BRHSKPS N/A 3 1/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A CAD Icon (for items table)
MSE304BXHSRSS N/A 3 1/4 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A CAD Icon (for items table)
MSE304BRHSRSS N/A 3 1/4 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A CAD Icon (for items table)
MSE304BXHSHTPS N/A 3 1/4 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A CAD Icon (for items table)
MSE304BRHSHTPS N/A 3 1/4 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A CAD Icon (for items table)
MSE304BXHSATL N/A 3 1/4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A CAD Icon (for items table)
MSE304BRHSATL N/A 3 1/4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A CAD Icon (for items table)
MSE304BXHSFS N/A 3 1/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A CAD Icon (for items table)
MSE304BRHSFS N/A 3 1/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A CAD Icon (for items table)
MSM85BXHS N/A 85 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A CAD Icon (for items table)
MSM85BRHS N/A 85 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A CAD Icon (for items table)
MSM85BXHSKPS N/A 85 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A CAD Icon (for items table)
MSM85BRHSKPS N/A 85 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A CAD Icon (for items table)
MSM85BXHSRSS N/A 85 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A CAD Icon (for items table)
MSM85BRHSRSS N/A 85 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A CAD Icon (for items table)
MSM85BXHSHTPS N/A 85 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A CAD Icon (for items table)
MSM85BRHSHTPS N/A 85 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A CAD Icon (for items table)
MSM85BXHSATL N/A 85 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A CAD Icon (for items table)
MSM85BRHSATL N/A 85 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A 4002 lbf17800 N N/A 2520 rpm N/A CAD Icon (for items table)
MSM85BXHSFS N/A 85 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 66768 lbf297000 N N/A 79358 lbf353000 N N/A N/A 2520 rpm N/A CAD Icon (for items table)
Unit of Measure
« 11 12 13 14 15 »