Print Back
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Medium Series Standard Pillow Block - Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSE1500BXHSRSS N/A 15 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
MSE1500BRHSRSS N/A 15 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A 39207 lbf174400 N N/A 460 rpm N/A CAD Icon (for items table)
MSE1500BXHSHTPS N/A 15 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
MSE1500BRHSHTPS N/A 15 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A 39207 lbf174400 N N/A 460 rpm N/A CAD Icon (for items table)
MSE1500BXHSATL N/A 15 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
MSE1500BRHSATL N/A 15 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A 39207 lbf174400 N N/A 460 rpm N/A CAD Icon (for items table)
MSE1500BXHSFS N/A 15 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
MSE1500BRHSFS N/A 15 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A 39207 lbf174400 N N/A 460 rpm N/A CAD Icon (for items table)
MSE1500BRHSLAB N/A 15 in N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A 39207 lbf174400 N N/A 460 rpm N/A CAD Icon (for items table)
MSE1500BXHSLAB N/A 15 in N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 434106 lbf1931000 N N/A 791778 lbf3522000 N N/A N/A 460 rpm N/A CAD Icon (for items table)
MSM400BXHS N/A 400 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
MSM400BRHS N/A 400 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A CAD Icon (for items table)
MSM400BXHSKPS N/A 400 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
MSM400BRHSKPS N/A 400 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A CAD Icon (for items table)
MSM400BXHSRSS N/A 400 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
MSM400BRHSRSS N/A 400 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A CAD Icon (for items table)
MSM400BXHSHTPS N/A 400 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
MSM400BRHSHTPS N/A 400 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A CAD Icon (for items table)
MSM400BXHSATL N/A 400 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
MSM400BRHSATL N/A 400 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A CAD Icon (for items table)
MSM400BXHSFS N/A 400 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
MSM400BRHSFS N/A 400 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A CAD Icon (for items table)
MSM400BRHSLAB N/A 400 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A CAD Icon (for items table)
MSM400BXHSLAB N/A 400 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
MSE1600BXHS N/A 16.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
MSE1600BRHS N/A 16.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A CAD Icon (for items table)
MSE1600BXHSKPS N/A 16.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
MSE1600BRHSKPS N/A 16.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A CAD Icon (for items table)
MSE1600BXHSRSS N/A 16.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
MSE1600BRHSRSS N/A 16.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A CAD Icon (for items table)
MSE1600BXHSHTPS N/A 16.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
MSE1600BRHSHTPS N/A 16.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A CAD Icon (for items table)
MSE1600BXHSATL N/A 16.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
MSE1600BRHSATL N/A 16.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A CAD Icon (for items table)
MSE1600BXHSFS N/A 16.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
MSE1600BRHSFS N/A 16.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A CAD Icon (for items table)
MSE1600BRHSLAB N/A 16.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A 42354 lbf188400 N N/A 430 rpm N/A CAD Icon (for items table)
MSE1600BXHSLAB N/A 16.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 473223 lbf2105000 N N/A 852701 lbf3793000 N N/A N/A 430 rpm N/A CAD Icon (for items table)
MSM420BXHS N/A 420 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A N/A 400 rpm N/A CAD Icon (for items table)
MSM420BRHS N/A 420 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A 45411 lbf202000 N N/A 400 rpm N/A CAD Icon (for items table)
MSM420BXHSKPS N/A 420 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A N/A 400 rpm N/A CAD Icon (for items table)
MSM420BRHSKPS N/A 420 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A 45411 lbf202000 N N/A 400 rpm N/A CAD Icon (for items table)
MSM420BXHSRSS N/A 420 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A N/A 400 rpm N/A CAD Icon (for items table)
MSM420BRHSRSS N/A 420 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A 45411 lbf202000 N N/A 400 rpm N/A CAD Icon (for items table)
MSM420BXHSHTPS N/A 420 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A N/A 400 rpm N/A CAD Icon (for items table)
MSM420BRHSHTPS N/A 420 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A 45411 lbf202000 N N/A 400 rpm N/A CAD Icon (for items table)
MSM420BXHSATL N/A 420 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A N/A 400 rpm N/A CAD Icon (for items table)
MSM420BRHSATL N/A 420 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A 45411 lbf202000 N N/A 400 rpm N/A CAD Icon (for items table)
MSM420BXHSFS N/A 420 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A N/A 400 rpm N/A CAD Icon (for items table)
MSM420BRHSFS N/A 420 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A 45411 lbf202000 N N/A 400 rpm N/A CAD Icon (for items table)
Unit of Measure
« 26 27 28 29 30 »