Print Back
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Medium Series Standard Pillow Block - Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSM420BRHSLAB N/A 420 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A 45411 lbf202000 N N/A 400 rpm N/A CAD Icon (for items table)
MSM420BXHSLAB N/A 420 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A N/A 400 rpm N/A CAD Icon (for items table)
MSE1700BXHS N/A 17.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A N/A 400 rpm N/A CAD Icon (for items table)
MSE1700BRHS N/A 17.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A 45411 lbf202000 N N/A 400 rpm N/A CAD Icon (for items table)
MSE1700BXHSKPS N/A 17.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A N/A 400 rpm N/A CAD Icon (for items table)
MSE1700BRHSKPS N/A 17.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A 45411 lbf202000 N N/A 400 rpm N/A CAD Icon (for items table)
MSE1700BXHSRSS N/A 17.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A N/A 400 rpm N/A CAD Icon (for items table)
MSE1700BRHSRSS N/A 17.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A 45411 lbf202000 N N/A 400 rpm N/A CAD Icon (for items table)
MSE1700BXHSHTPS N/A 17.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A N/A 400 rpm N/A CAD Icon (for items table)
MSE1700BRHSHTPS N/A 17.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A 45411 lbf202000 N N/A 400 rpm N/A CAD Icon (for items table)
MSE1700BXHSATL N/A 17.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A N/A 400 rpm N/A CAD Icon (for items table)
MSE1700BRHSATL N/A 17.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A 45411 lbf202000 N N/A 400 rpm N/A CAD Icon (for items table)
MSE1700BXHSFS N/A 17.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A N/A 400 rpm N/A CAD Icon (for items table)
MSE1700BRHSFS N/A 17.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A 45411 lbf202000 N N/A 400 rpm N/A CAD Icon (for items table)
MSE1700BRHSLAB N/A 17.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A 45411 lbf202000 N N/A 400 rpm N/A CAD Icon (for items table)
MSE1700BXHSLAB N/A 17.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 522456 lbf2324000 N N/A 936105 lbf4164000 N N/A N/A 400 rpm N/A CAD Icon (for items table)
MSM440BXHS N/A 440 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A N/A 380 rpm N/A CAD Icon (for items table)
MSM440BRHS N/A 440 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A 48559 lbf216000 N N/A 380 rpm N/A CAD Icon (for items table)
MSM440BXHSKPS N/A 440 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A N/A 380 rpm N/A CAD Icon (for items table)
MSM440BRHSKPS N/A 440 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A 48559 lbf216000 N N/A 380 rpm N/A CAD Icon (for items table)
MSM440BXHSRSS N/A 440 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A N/A 380 rpm N/A CAD Icon (for items table)
MSM440BRHSRSS N/A 440 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A 48559 lbf216000 N N/A 380 rpm N/A CAD Icon (for items table)
MSM440BXHSHTPS N/A 440 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A N/A 380 rpm N/A CAD Icon (for items table)
MSM440BRHSHTPS N/A 440 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A 48559 lbf216000 N N/A 380 rpm N/A CAD Icon (for items table)
MSM440BXHSATL N/A 440 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A N/A 380 rpm N/A CAD Icon (for items table)
MSM440BRHSATL N/A 440 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A 48559 lbf216000 N N/A 380 rpm N/A CAD Icon (for items table)
MSM440BXHSFS N/A 440 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A N/A 380 rpm N/A CAD Icon (for items table)
MSM440BRHSFS N/A 440 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A 48559 lbf216000 N N/A 380 rpm N/A CAD Icon (for items table)
MSM440BRHSLAB N/A 440 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A 48559 lbf216000 N N/A 380 rpm N/A CAD Icon (for items table)
MSM440BXHSLAB N/A 440 mm N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A N/A 380 rpm N/A CAD Icon (for items table)
MSE1800BXHS N/A 18.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A N/A 380 rpm N/A CAD Icon (for items table)
MSE1800BRHS N/A 18.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A 48559 lbf216000 N N/A 380 rpm N/A CAD Icon (for items table)
MSE1800BXHSKPS N/A 18.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A N/A 380 rpm N/A CAD Icon (for items table)
MSE1800BRHSKPS N/A 18.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A 48559 lbf216000 N N/A 380 rpm N/A CAD Icon (for items table)
MSE1800BXHSRSS N/A 18.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A N/A 380 rpm N/A CAD Icon (for items table)
MSE1800BRHSRSS N/A 18.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A 48559 lbf216000 N N/A 380 rpm N/A CAD Icon (for items table)
MSE1800BXHSHTPS N/A 18.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A N/A 380 rpm N/A CAD Icon (for items table)
MSE1800BRHSHTPS N/A 18.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A 48559 lbf216000 N N/A 380 rpm N/A CAD Icon (for items table)
MSE1800BXHSATL N/A 18.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A N/A 380 rpm N/A CAD Icon (for items table)
MSE1800BRHSATL N/A 18.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A 48559 lbf216000 N N/A 380 rpm N/A CAD Icon (for items table)
MSE1800BXHSFS N/A 18.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A N/A 380 rpm N/A CAD Icon (for items table)
MSE1800BRHSFS N/A 18.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A 48559 lbf216000 N N/A 380 rpm N/A CAD Icon (for items table)
MSE1800BRHSLAB N/A 18.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A 48559 lbf216000 N N/A 380 rpm N/A CAD Icon (for items table)
MSE1800BXHSLAB N/A 18.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A N/A 380 rpm N/A CAD Icon (for items table)
MSM460BXHS N/A 460 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A N/A 380 rpm N/A CAD Icon (for items table)
MSM460BRHS N/A 460 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A 48559 lbf216000 N N/A 380 rpm N/A CAD Icon (for items table)
MSM460BXHSKPS N/A 460 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A N/A 380 rpm N/A CAD Icon (for items table)
MSM460BRHSKPS N/A 460 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A 48559 lbf216000 N N/A 380 rpm N/A CAD Icon (for items table)
MSM460BXHSRSS N/A 460 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A N/A 380 rpm N/A CAD Icon (for items table)
MSM460BRHSRSS N/A 460 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 497952 lbf2215000 N N/A 940376 lbf4183000 N N/A 48559 lbf216000 N N/A 380 rpm N/A CAD Icon (for items table)
Unit of Measure
« 26 27 28 29 30 »