COMPANY HEADER
Print Back
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Medium Series Standard Pillow Block - Line Drawing
Unit of Measure
« 26 27 28 29 30 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSM160BRHSRSS N/A N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A CAD Icon (for items table)
MSM160BXHSHTPS N/A N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A CAD Icon (for items table)
MSM160BRHSHTPS N/A N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A CAD Icon (for items table)
MSM160BXHSATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A CAD Icon (for items table)
MSM160BRHSATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A CAD Icon (for items table)
MSM160BXHSFS N/A N/A Felt Type N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A CAD Icon (for items table)
MSM160BRHSFS N/A N/A Felt Type N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A CAD Icon (for items table)
MSM160ABXHSATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A N/A 1320 rpm N/A CAD Icon (for items table)
MSM160ABRHSATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A CAD Icon (for items table)
MSM160ABRHSDKPS N/A N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 164111 lbf730000 N N/A 232453 lbf1034000 N N/A 11780 lbf52400 N N/A 1320 rpm N/A CAD Icon (for items table)
MSE607BXHS N/A 6 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A CAD Icon (for items table)
MSE607BRHS N/A 6 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A CAD Icon (for items table)
MSE607BXHSKPS N/A 6 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A CAD Icon (for items table)
MSE607BRHSKPS N/A 6 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A CAD Icon (for items table)
MSE607BXHSRSS N/A 6 7/16 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A CAD Icon (for items table)
MSE607BRHSRSS N/A 6 7/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A CAD Icon (for items table)
MSE607BXHSHTPS N/A 6 7/16 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A CAD Icon (for items table)
MSE607BRHSHTPS N/A 6 7/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A CAD Icon (for items table)
MSE607BXHSATL N/A 6 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A CAD Icon (for items table)
MSE607BRHSATL N/A 6 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A CAD Icon (for items table)
MSE607BXHSFS N/A 6 7/16 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A CAD Icon (for items table)
MSE607BRHSFS N/A 6 7/16 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A CAD Icon (for items table)
MSE608BXHS N/A 6 1/2 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A CAD Icon (for items table)
MSE608BRHS N/A 6 1/2 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A 13803 lbf61400 N N/A 1200 rpm N/A CAD Icon (for items table)
MSE608BXHSKPS N/A 6 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 189289 lbf842000 N N/A 264151 lbf1175000 N N/A N/A 1200 rpm N/A CAD Icon (for items table)
Unit of Measure
« 26 27 28 29 30 »