COMPANY HEADER
Print Back
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Medium Series Standard Pillow Block - Line Drawing
Unit of Measure
« 31 32 33 34 35 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSE704BRHSHTPS N/A 7 1/4 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A 17985 lbf80000 N N/A 960 rpm N/A CAD Icon (for items table)
MSE704BXHSATL N/A 7 1/4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A N/A 960 rpm N/A CAD Icon (for items table)
MSE704BRHSATL N/A 7 1/4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A 17985 lbf80000 N N/A 960 rpm N/A CAD Icon (for items table)
MSE704BXHSFS N/A 7 1/4 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A N/A 960 rpm N/A CAD Icon (for items table)
MSE704BRHSFS N/A 7 1/4 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A 17985 lbf80000 N N/A 960 rpm N/A CAD Icon (for items table)
MSM190BXHS N/A 190 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A N/A 960 rpm N/A CAD Icon (for items table)
MSM190BRHS N/A 190 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A 17985 lbf80000 N N/A 960 rpm N/A CAD Icon (for items table)
MSM190BXHSKPS N/A 190 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A N/A 960 rpm N/A CAD Icon (for items table)
MSM190BRHSKPS N/A 190 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A 17985 lbf80000 N N/A 960 rpm N/A CAD Icon (for items table)
MSM190BXHSRSS N/A 190 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A N/A 960 rpm N/A CAD Icon (for items table)
MSM190BRHSRSS N/A 190 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A 17985 lbf80000 N N/A 960 rpm N/A CAD Icon (for items table)
MSM190BXHSHTPS N/A 190 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A N/A 960 rpm N/A CAD Icon (for items table)
MSM190BRHSHTPS N/A 190 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A 17985 lbf80000 N N/A 960 rpm N/A CAD Icon (for items table)
MSM190BXHSATL N/A 190 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A N/A 960 rpm N/A CAD Icon (for items table)
MSM190BRHSATL N/A 190 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A 17985 lbf80000 N N/A 960 rpm N/A CAD Icon (for items table)
MSM190BXHSFS N/A 190 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A N/A 960 rpm N/A CAD Icon (for items table)
MSM190BRHSFS N/A 190 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A 17985 lbf80000 N N/A 960 rpm N/A CAD Icon (for items table)
MSE708BXHS N/A 7.5 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A N/A 960 rpm N/A CAD Icon (for items table)
MSE708BRHS N/A 7.5 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A 17985 lbf80000 N N/A 960 rpm N/A CAD Icon (for items table)
MSE708BXHSKPS N/A 7.5 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A N/A 960 rpm N/A CAD Icon (for items table)
MSE708BRHSKPS N/A 7.5 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A 17985 lbf80000 N N/A 960 rpm N/A CAD Icon (for items table)
MSE708BXHSRSS N/A 7.5 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A N/A 960 rpm N/A CAD Icon (for items table)
MSE708BRHSRSS N/A 7.5 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A 17985 lbf80000 N N/A 960 rpm N/A CAD Icon (for items table)
MSE708BXHSHTPS N/A 7.5 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A N/A 960 rpm N/A CAD Icon (for items table)
MSE708BRHSHTPS N/A 7.5 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 227732 lbf1013000 N N/A 340810 lbf1516000 N N/A 17985 lbf80000 N N/A 960 rpm N/A CAD Icon (for items table)
Unit of Measure
« 31 32 33 34 35 »