Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM305BRHSATL | N/A 305 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A 29000 lbf129000 N | N/A 610 rpm |
N/A
|
| MSM305BXHSFS | N/A 305 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A | N/A 610 rpm |
N/A
|
| MSM305BRHSFS | N/A 305 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 356772 lbf1587000 N | N/A 594395 lbf2644000 N | N/A 29000 lbf129000 N | N/A 610 rpm |
N/A
|
| MSE1208BXHS | N/A 12 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A | N/A 550 rpm |
N/A
|
| MSE1208BRHS | N/A 12 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A 32417 lbf144200 N | N/A 550 rpm |
N/A
|
| MSE1208BXHSKPS | N/A 12 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A | N/A 550 rpm |
N/A
|
| MSE1208BRHSKPS | N/A 12 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A 32417 lbf144200 N | N/A 550 rpm |
N/A
|
| MSE1208BXHSRSS | N/A 12 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A | N/A 550 rpm |
N/A
|
| MSE1208BRHSRSS | N/A 12 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A 32417 lbf144200 N | N/A 550 rpm |
N/A
|
| MSE1208BXHSHTPS | N/A 12 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A | N/A 550 rpm |
N/A
|
| MSE1208BRHSHTPS | N/A 12 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A 32417 lbf144200 N | N/A 550 rpm |
N/A
|
| MSE1208BXHSATL | N/A 12 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A | N/A 550 rpm |
N/A
|
| MSE1208BRHSATL | N/A 12 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A 32417 lbf144200 N | N/A 550 rpm |
N/A
|
| MSE1208BXHSFS | N/A 12 1/2 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A | N/A 550 rpm |
N/A
|
| MSE1208BRHSFS | N/A 12 1/2 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A 32417 lbf144200 N | N/A 550 rpm |
N/A
|
| MSM320BXHS | N/A 320 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A | N/A 550 rpm |
N/A
|
| MSM320BRHS | N/A 320 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A 32417 lbf144200 N | N/A 550 rpm |
N/A
|
| MSM320BXHSKPS | N/A 320 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A | N/A 550 rpm |
N/A
|
| MSM320BRHSKPS | N/A 320 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A 32417 lbf144200 N | N/A 550 rpm |
N/A
|
| MSM320BXHSRSS | N/A 320 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A | N/A 550 rpm |
N/A
|
| MSM320BRHSRSS | N/A 320 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A 32417 lbf144200 N | N/A 550 rpm |
N/A
|
| MSM320BXHSHTPS | N/A 320 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A | N/A 550 rpm |
N/A
|
| MSM320BRHSHTPS | N/A 320 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A 32417 lbf144200 N | N/A 550 rpm |
N/A
|
| MSM320BXHSATL | N/A 320 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A | N/A 550 rpm |
N/A
|
| MSM320BRHSATL | N/A 320 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 387346 lbf1723000 N | N/A 656892 lbf2922000 N | N/A 32417 lbf144200 N | N/A 550 rpm |
N/A
|