COMPANY HEADER
Print Back
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Medium Series Standard Pillow Block - Line Drawing
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSM350BRHSHTPS N/A 350 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Icon (for items table)
MSM350BXHSATL N/A 350 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
MSM350BRHSATL N/A 350 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Icon (for items table)
MSM350BXHSFS N/A 350 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
MSM350BRHSFS N/A 350 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Icon (for items table)
MSE1400BXHS N/A 14 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
MSE1400BRHS N/A 14 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Icon (for items table)
MSE1400BXHSKPS N/A 14 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
MSE1400BRHSKPS N/A 14 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Icon (for items table)
MSE1400BXHSRSS N/A 14 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
MSE1400BRHSRSS N/A 14 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Icon (for items table)
MSE1400BXHSHTPS N/A 14 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
MSE1400BRHSHTPS N/A 14 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Icon (for items table)
MSE1400BXHSATL N/A 14 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
MSE1400BRHSATL N/A 14 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Icon (for items table)
MSE1400BXHSFS N/A 14 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
MSE1400BRHSFS N/A 14 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Icon (for items table)
MSE1400BXHSLAB N/A 14 in N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
MSM360BXHS N/A 360 mm N/A Felt Type N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
MSM360BRHS N/A 360 mm N/A Felt Type N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Icon (for items table)
MSM360BXHSKPS N/A 360 mm N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
MSM360BRHSKPS N/A 360 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Icon (for items table)
MSM360BXHSRSS N/A 360 mm N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
MSM360BRHSRSS N/A 360 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A 35790 lbf159200 N N/A 500 rpm N/A CAD Icon (for items table)
MSM360BXHSHTPS N/A 360 mm N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 447145 lbf1989000 N N/A 765025 lbf3403000 N N/A N/A 500 rpm N/A CAD Icon (for items table)
Unit of Measure
« 46 47 48 49 50 »