Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE1600BRHS | N/A 16.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A 42354 lbf188400 N | N/A 430 rpm |
N/A
|
| MSE1600BXHSKPS | N/A 16.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A | N/A 430 rpm |
N/A
|
| MSE1600BRHSKPS | N/A 16.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A 42354 lbf188400 N | N/A 430 rpm |
N/A
|
| MSE1600BXHSRSS | N/A 16.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A | N/A 430 rpm |
N/A
|
| MSE1600BRHSRSS | N/A 16.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A 42354 lbf188400 N | N/A 430 rpm |
N/A
|
| MSE1600BXHSHTPS | N/A 16.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A | N/A 430 rpm |
N/A
|
| MSE1600BRHSHTPS | N/A 16.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A 42354 lbf188400 N | N/A 430 rpm |
N/A
|
| MSE1600BXHSATL | N/A 16.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A | N/A 430 rpm |
N/A
|
| MSE1600BRHSATL | N/A 16.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A 42354 lbf188400 N | N/A 430 rpm |
N/A
|
| MSE1600BXHSFS | N/A 16.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A | N/A 430 rpm |
N/A
|
| MSE1600BRHSFS | N/A 16.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A 42354 lbf188400 N | N/A 430 rpm |
N/A
|
| MSE1600BRHSLAB | N/A 16.0000 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A 42354 lbf188400 N | N/A 430 rpm |
N/A
|
| MSE1600BXHSLAB | N/A 16.0000 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 473223 lbf2105000 N | N/A 852701 lbf3793000 N | N/A | N/A 430 rpm |
N/A
|
| MSM420BXHS | N/A 420 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A | N/A 400 rpm |
N/A
|
| MSM420BRHS | N/A 420 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A 45411 lbf202000 N | N/A 400 rpm |
N/A
|
| MSM420BXHSKPS | N/A 420 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A | N/A 400 rpm |
N/A
|
| MSM420BRHSKPS | N/A 420 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A 45411 lbf202000 N | N/A 400 rpm |
N/A
|
| MSM420BXHSRSS | N/A 420 mm | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A | N/A 400 rpm |
N/A
|
| MSM420BRHSRSS | N/A 420 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A 45411 lbf202000 N | N/A 400 rpm |
N/A
|
| MSM420BXHSHTPS | N/A 420 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A | N/A 400 rpm |
N/A
|
| MSM420BRHSHTPS | N/A 420 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A 45411 lbf202000 N | N/A 400 rpm |
N/A
|
| MSM420BXHSATL | N/A 420 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A | N/A 400 rpm |
N/A
|
| MSM420BRHSATL | N/A 420 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A 45411 lbf202000 N | N/A 400 rpm |
N/A
|
| MSM420BXHSFS | N/A 420 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A | N/A 400 rpm |
N/A
|
| MSM420BRHSFS | N/A 420 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 522456 lbf2324000 N | N/A 936105 lbf4164000 N | N/A 45411 lbf202000 N | N/A 400 rpm |
N/A
|