Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE2000BXHS | N/A 20.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 551456 lbf2453000 N | N/A 1137229 lbf5054000 N | N/A | N/A 340 rpm |
N/A
|
| MSE2000BRHS | N/A 20.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 551456 lbf2453000 N | N/A 1137229 lbf5054000 N | N/A 54853 lbf244000 N | N/A 340 rpm |
N/A
|
| MSE2000BXHSKPS | N/A 20.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 551456 lbf2453000 N | N/A 1137229 lbf5054000 N | N/A | N/A 340 rpm |
N/A
|
| MSE2000BRHSKPS | N/A 20.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 551456 lbf2453000 N | N/A 1137229 lbf5054000 N | N/A 54853 lbf244000 N | N/A 340 rpm |
N/A
|
| MSE2000BXHSRSS | N/A 20.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 551456 lbf2453000 N | N/A 1137229 lbf5054000 N | N/A | N/A 340 rpm |
N/A
|
| MSE2000BRHSRSS | N/A 20.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 551456 lbf2453000 N | N/A 1137229 lbf5054000 N | N/A 54853 lbf244000 N | N/A 340 rpm |
N/A
|
| MSE2000BXHSHTPS | N/A 20.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 551456 lbf2453000 N | N/A 1137229 lbf5054000 N | N/A | N/A 340 rpm |
N/A
|
| MSE2000BRHSHTPS | N/A 20.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 551456 lbf2453000 N | N/A 1137229 lbf5054000 N | N/A 54853 lbf244000 N | N/A 340 rpm |
N/A
|
| MSE2000BXHSATL | N/A 20.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 551456 lbf2453000 N | N/A 1137229 lbf5054000 N | N/A | N/A 340 rpm |
N/A
|
| MSE2000BRHSATL | N/A 20.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 551456 lbf2453000 N | N/A 1137229 lbf5054000 N | N/A 54853 lbf244000 N | N/A 340 rpm |
N/A
|
| MSE2000BXHSFS | N/A 20.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 551456 lbf2453000 N | N/A 1137229 lbf5054000 N | N/A | N/A 340 rpm |
N/A
|
| MSE2000BRHSFS | N/A 20.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 551456 lbf2453000 N | N/A 1137229 lbf5054000 N | N/A 54853 lbf244000 N | N/A 340 rpm |
N/A
|
| MSE2000BRHSLAB | N/A 20.0000 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 551456 lbf2453000 N | N/A 1137229 lbf5054000 N | N/A 54853 lbf244000 N | N/A 340 rpm |
N/A
|
| MSE2000BXHSLAB | N/A 20.0000 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 551456 lbf2453000 N | N/A 1137229 lbf5054000 N | N/A | N/A 340 rpm |
N/A
|
| MSM530BXHS | N/A | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A | N/A 330 rpm |
N/A
|
| MSM530BRHS | N/A | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A 58001 lbf258000 N | N/A 330 rpm |
N/A
|
| MSM530BXHSKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A | N/A 330 rpm |
N/A
|
| MSM530BRHSKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A 58001 lbf258000 N | N/A 330 rpm |
N/A
|
| MSM530BXHSRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A | N/A 330 rpm |
N/A
|
| MSM530BRHSRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A 58001 lbf258000 N | N/A 330 rpm |
N/A
|
| MSM530BXHSHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A | N/A 330 rpm |
N/A
|
| MSM530BRHSHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A 58001 lbf258000 N | N/A 330 rpm |
N/A
|
| MSM530BXHSATL | N/A | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A | N/A 330 rpm |
N/A
|
| MSM530BRHSATL | N/A | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A 58001 lbf258000 N | N/A 330 rpm |
N/A
|
| MSM530BXHSFS | N/A | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A | N/A 330 rpm |
N/A
|