Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM530BRHSFS | N/A 530 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A 58001 lbf258000 N | N/A 330 rpm |
N/A
|
| MSM530BRHSLAB | N/A 530 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A 58001 lbf258000 N | N/A 330 rpm |
N/A
|
| MSM530BXHSLAB | N/A 530 mm | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A | N/A 330 rpm |
N/A
|
| MSE2100BXHS | N/A 21.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A | N/A 330 rpm |
N/A
|
| MSE2100BRHS | N/A 21.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A 58001 lbf258000 N | N/A 330 rpm |
N/A
|
| MSE2100BXHSKPS | N/A 21.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A | N/A 330 rpm |
N/A
|
| MSE2100BRHSKPS | N/A 21.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A 58001 lbf258000 N | N/A 330 rpm |
N/A
|
| MSE2100BXHSRSS | N/A 21.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A | N/A 330 rpm |
N/A
|
| MSE2100BRHSRSS | N/A 21.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A 58001 lbf258000 N | N/A 330 rpm |
N/A
|
| MSE2100BXHSHTPS | N/A 21.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A | N/A 330 rpm |
N/A
|
| MSE2100BRHSHTPS | N/A 21.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A 58001 lbf258000 N | N/A 330 rpm |
N/A
|
| MSE2100BXHSATL | N/A 21.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A | N/A 330 rpm |
N/A
|
| MSE2100BRHSATL | N/A 21.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A 58001 lbf258000 N | N/A 330 rpm |
N/A
|
| MSE2100BXHSFS | N/A 21.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A | N/A 330 rpm |
N/A
|
| MSE2100BRHSFS | N/A 21.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A 58001 lbf258000 N | N/A 330 rpm |
N/A
|
| MSE2100BRHSLAB | N/A 21.0000 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A 58001 lbf258000 N | N/A 330 rpm |
N/A
|
| MSE2100BXHSLAB | N/A 21.0000 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 607434 lbf2702000 N | N/A 1230020 lbf5467000 N | N/A | N/A 330 rpm |
N/A
|
| MSE2200BXHS | N/A 22 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 640930 lbf2851000 N | N/A 1303567 lbf5794000 N | N/A | N/A 310 rpm |
N/A
|
| MSE2200BRHS | N/A 22 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 640930 lbf2851000 N | N/A 1303567 lbf5794000 N | N/A 61148 lbf272000 N | N/A 310 rpm |
N/A
|
| MSE2200BXHSKPS | N/A 22 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 640930 lbf2851000 N | N/A 1303567 lbf5794000 N | N/A | N/A 310 rpm |
N/A
|
| MSE2200BRHSKPS | N/A 22 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 640930 lbf2851000 N | N/A 1303567 lbf5794000 N | N/A 61148 lbf272000 N | N/A 310 rpm |
N/A
|
| MSE2200BXHSRSS | N/A 22 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 640930 lbf2851000 N | N/A 1303567 lbf5794000 N | N/A | N/A 310 rpm |
N/A
|
| MSE2200BRHSRSS | N/A 22 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 640930 lbf2851000 N | N/A 1303567 lbf5794000 N | N/A 61148 lbf272000 N | N/A 310 rpm |
N/A
|
| MSE2200BXHSHTPS | N/A 22 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 640930 lbf2851000 N | N/A 1303567 lbf5794000 N | N/A | N/A 310 rpm |
N/A
|
| MSE2200BRHSHTPS | N/A 22 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 640930 lbf2851000 N | N/A 1303567 lbf5794000 N | N/A 61148 lbf272000 N | N/A 310 rpm |
N/A
|