Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM580BRHSRSS | N/A 580 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 670380 lbf2982000 N | N/A 1402056 lbf6231000 N | N/A 64295 lbf286000 N | N/A 300 rpm |
N/A
|
| MSM580BXHSHTPS | N/A 580 mm | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 670380 lbf2982000 N | N/A 1402056 lbf6231000 N | N/A | N/A 300 rpm |
N/A
|
| MSM580BRHSHTPS | N/A 580 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 670380 lbf2982000 N | N/A 1402056 lbf6231000 N | N/A 64295 lbf286000 N | N/A 300 rpm |
N/A
|
| MSM580BXHSATL | N/A 580 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 670380 lbf2982000 N | N/A 1402056 lbf6231000 N | N/A | N/A 300 rpm |
N/A
|
| MSM580BRHSATL | N/A 580 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 670380 lbf2982000 N | N/A 1402056 lbf6231000 N | N/A 64295 lbf286000 N | N/A 300 rpm |
N/A
|
| MSM580BXHSFS | N/A 580 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 670380 lbf2982000 N | N/A 1402056 lbf6231000 N | N/A | N/A 300 rpm |
N/A
|
| MSM580BRHSFS | N/A 580 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 670380 lbf2982000 N | N/A 1402056 lbf6231000 N | N/A 64295 lbf286000 N | N/A 300 rpm |
N/A
|
| MSE2300BXHS | N/A 23.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 670380 lbf2982000 N | N/A 1402056 lbf6231000 N | N/A | N/A 300 rpm |
N/A
|
| MSE2300BRHS | N/A 23.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 670380 lbf2982000 N | N/A 1402056 lbf6231000 N | N/A 64295 lbf286000 N | N/A 300 rpm |
N/A
|
| MSE2300BXHSKPS | N/A 23.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 670380 lbf2982000 N | N/A 1402056 lbf6231000 N | N/A | N/A 300 rpm |
N/A
|
| MSE2300BRHSKPS | N/A 23.0000 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 670380 lbf2982000 N | N/A 1402056 lbf6231000 N | N/A 64295 lbf286000 N | N/A 300 rpm |
N/A
|
| MSE2300BXHSRSS | N/A 23.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Expansion Type | N/A 670380 lbf2982000 N | N/A 1402056 lbf6231000 N | N/A | N/A 300 rpm |
N/A
|
| MSE2300BRHSRSS | N/A 23.0000 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 670380 lbf2982000 N | N/A 1402056 lbf6231000 N | N/A 64295 lbf286000 N | N/A 300 rpm |
N/A
|
| MSE2300BXHSHTPS | N/A 23.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Expansion Type | N/A 670380 lbf2982000 N | N/A 1402056 lbf6231000 N | N/A | N/A 300 rpm |
N/A
|
| MSE2300BRHSHTPS | N/A 23.0000 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 670380 lbf2982000 N | N/A 1402056 lbf6231000 N | N/A 64295 lbf286000 N | N/A 300 rpm |
N/A
|
| MSE2300BXHSATL | N/A 23.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Expansion Type | N/A 670380 lbf2982000 N | N/A 1402056 lbf6231000 N | N/A | N/A 300 rpm |
N/A
|
| MSE2300BRHSATL | N/A 23.0000 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 670380 lbf2982000 N | N/A 1402056 lbf6231000 N | N/A 64295 lbf286000 N | N/A 300 rpm |
N/A
|
| MSE2300BXHSFS | N/A 23.0000 in | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 670380 lbf2982000 N | N/A 1402056 lbf6231000 N | N/A | N/A 300 rpm |
N/A
|
| MSE2300BRHSFS | N/A 23.0000 in | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 670380 lbf2982000 N | N/A 1402056 lbf6231000 N | N/A 64295 lbf286000 N | N/A 300 rpm |
N/A
|
| MSE2300BRHSLAB | N/A 23.0000 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Retained Type | N/A 670380 lbf2982000 N | N/A 1402056 lbf6231000 N | N/A 64295 lbf286000 N | N/A 300 rpm |
N/A
|
| MSE2300BXHSLAB | N/A 23.0000 in | N/A Labyrinth Grease Groove | N/A Split Cylindrical Expansion Type | N/A 670380 lbf2982000 N | N/A 1402056 lbf6231000 N | N/A | N/A 300 rpm |
N/A
|
| MSM600BXHS | N/A 600 mm | N/A Felt Type | N/A Split Cylindrical Expansion Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A | N/A 290 rpm |
N/A
|
| MSM600BRHS | N/A 600 mm | N/A Felt Type | N/A Split Cylindrical Retained Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A 67443 lbf300000 N | N/A 290 rpm |
N/A
|
| MSM600BXHSKPS | N/A 600 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Expansion Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A | N/A 290 rpm |
N/A
|
| MSM600BRHSKPS | N/A 600 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 668132 lbf2972000 N | N/A 1404650 lbf6243000 N | N/A 67443 lbf300000 N | N/A 290 rpm |
N/A
|