COMPANY HEADER
Print Back
timken-split-pillow-block-mounted-cylindrical-roller-bearing-unit-4-bolt-housing-LSM110HX-assembled
Medium Series Standard Pillow Block - Line Drawing
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

MSM580BRHSRSS N/A N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A 64295 lbf286000 N N/A 300 rpm N/A CAD Icon (for items table)
MSM580BXHSHTPS N/A N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A N/A 300 rpm N/A CAD Icon (for items table)
MSM580BRHSHTPS N/A N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A 64295 lbf286000 N N/A 300 rpm N/A CAD Icon (for items table)
MSM580BXHSATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A N/A 300 rpm N/A CAD Icon (for items table)
MSM580BRHSATL N/A N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A 64295 lbf286000 N N/A 300 rpm N/A CAD Icon (for items table)
MSM580BXHSFS N/A N/A Felt Type N/A Split Cylindrical Expansion Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A N/A 300 rpm N/A CAD Icon (for items table)
MSM580BRHSFS N/A N/A Felt Type N/A Split Cylindrical Retained Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A 64295 lbf286000 N N/A 300 rpm N/A CAD Icon (for items table)
MSE2300BXHS N/A 23.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A N/A 300 rpm N/A CAD Icon (for items table)
MSE2300BRHS N/A 23.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A 64295 lbf286000 N N/A 300 rpm N/A CAD Icon (for items table)
MSE2300BXHSKPS N/A 23.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A N/A 300 rpm N/A CAD Icon (for items table)
MSE2300BRHSKPS N/A 23.0000 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A 64295 lbf286000 N N/A 300 rpm N/A CAD Icon (for items table)
MSE2300BXHSRSS N/A 23.0000 in N/A Viton Single Lip N/A Split Cylindrical Expansion Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A N/A 300 rpm N/A CAD Icon (for items table)
MSE2300BRHSRSS N/A 23.0000 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A 64295 lbf286000 N N/A 300 rpm N/A CAD Icon (for items table)
MSE2300BXHSHTPS N/A 23.0000 in N/A High Temperature Packing N/A Split Cylindrical Expansion Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A N/A 300 rpm N/A CAD Icon (for items table)
MSE2300BRHSHTPS N/A 23.0000 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A 64295 lbf286000 N N/A 300 rpm N/A CAD Icon (for items table)
MSE2300BXHSATL N/A 23.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Expansion Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A N/A 300 rpm N/A CAD Icon (for items table)
MSE2300BRHSATL N/A 23.0000 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A 64295 lbf286000 N N/A 300 rpm N/A CAD Icon (for items table)
MSE2300BXHSFS N/A 23.0000 in N/A Felt Type N/A Split Cylindrical Expansion Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A N/A 300 rpm N/A CAD Icon (for items table)
MSE2300BRHSFS N/A 23.0000 in N/A Felt Type N/A Split Cylindrical Retained Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A 64295 lbf286000 N N/A 300 rpm N/A CAD Icon (for items table)
MSE2300BRHSLAB N/A 23.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Retained Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A 64295 lbf286000 N N/A 300 rpm N/A CAD Icon (for items table)
MSE2300BXHSLAB N/A 23.0000 in N/A Labyrinth Grease Groove N/A Split Cylindrical Expansion Type N/A 670380 lbf2982000 N N/A 1402056 lbf6231000 N N/A N/A 300 rpm N/A CAD Icon (for items table)
MSM600BXHS N/A N/A Felt Type N/A Split Cylindrical Expansion Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A N/A 290 rpm N/A CAD Icon (for items table)
MSM600BRHS N/A N/A Felt Type N/A Split Cylindrical Retained Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A 67443 lbf300000 N N/A 290 rpm N/A CAD Icon (for items table)
MSM600BXHSKPS N/A N/A Kevlar Packing Seal N/A Split Cylindrical Expansion Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A N/A 290 rpm N/A CAD Icon (for items table)
MSM600BRHSKPS N/A N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 668132 lbf2972000 N N/A 1404650 lbf6243000 N N/A 67443 lbf300000 N N/A 290 rpm N/A CAD Icon (for items table)
Unit of Measure
« 56 57 58 59 60 »