Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| LSM80BRHTT | N/A | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSM80BRHTTKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSM80BRHTTRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSM80BRHTTHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSM80BRHTTATL | N/A | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSM80BRHTTFS | N/A | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSE303BRHTT | N/A 3 3/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSE303BRHTTKPS | N/A 3 3/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSE303BRHTTRSS | N/A 3 3/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSE303BRHTTHTPS | N/A 3 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSE303BRHTTATL | N/A 3 3/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSE303BRHTTFS | N/A 3 3/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSE304BRHTT | N/A 3 1/4 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSE304BRHTTKPS | N/A 3 1/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSE304BRHTTRSS | N/A 3 1/4 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSE304BRHTTHTPS | N/A 3 1/4 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSE304BRHTTATL | N/A 3 1/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSE304BRHTTFS | N/A 3 1/4 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSM85BRHTT | N/A | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSM85BRHTTKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSM85BRHTTRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSM85BRHTTHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSM85BRHTTATL | N/A | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSM85BRHTTFS | N/A | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|
| LSE307BRHTT | N/A 3 7/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 42039 lbf187000 N | N/A 51931 lbf231000 N | N/A 2787.59 lbf12400 N | N/A 2790 rpm |
N/A
|