Print Back
This type of split unit can be found in use on materials handling equipment in many industries. Take up units provide an efficient and readily accessible means of tensioning conveyor systems and large scale drives.

The units consist of either push type or pull type sliding supports into which standard housings and bearings may be mounted. When integrating tensioning units into new applications, it should be noted that a maximum radial load equivalent to 0.3Cor is permissible. As with all Timken Split Cylindrical units, a wide variety of sealing solutions may be applied dependant on the environment and application. Please contact Timken for assistance.
timken-split-take-up-mounted-cylindrical-roller-bearing-unit
Take-Up Unit, Tension Type - Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Shaft Size

Seal Type

Bearing Type

Cr - Dynamic Load Rating

Cor - Static Load Rating

Ca - Axial Load Rating

Maximum Speed

CAD

LSE103BRHTT N/A 1 3/16 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE103BRHTTKPS N/A 1 3/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE103BRHTTRSS N/A 1 3/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE103BRHTTHTPS N/A 1 3/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE103BRHTTATL N/A 1 3/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE103BRHTTFS N/A 1 3/16 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE104BRHTT N/A 1 1/4 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE104BRHTTKPS N/A 1 1/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE104BRHTTRSS N/A 1 1/4 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE104BRHTTHTPS N/A 1 1/4 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE104BRHTTATL N/A 1 1/4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE104BRHTTFS N/A 1 1/4 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSM35BRHTT N/A 35 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSM35BRHTTKPS N/A 35 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSM35BRHTTRSS N/A 35 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSM35BRHTTHTPS N/A 35 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSM35BRHTTATL N/A 35 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSM35BRHTTFS N/A 35 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE107BRHTT N/A 1 7/16 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE107BRHTTKPS N/A 1 7/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE107BRHTTRSS N/A 1 7/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE107BRHTTHTPS N/A 1 7/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE107BRHTTATL N/A 1 7/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE107BRHTTFS N/A 1 7/16 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE108BRHTT N/A 1 1/2 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE108BRHTTKPS N/A 1 1/2 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE108BRHTTRSS N/A 1 1/2 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE108BRHTTHTPS N/A 1 1/2 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE108BRHTTATL N/A 1 1/2 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE108BRHTTFS N/A 1 1/2 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSM40BRHTT N/A 40 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSM40BRHTTKPS N/A 40 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSM40BRHTTRSS N/A 40 mm N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSM40BRHTTHTPS N/A 40 mm N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSM40BRHTTATL N/A 40 mm N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSM40BRHTTFS N/A 40 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 14613 lbf65000 N N/A 15287 lbf68000 N N/A 719.38 lbf3200 N N/A 5400 rpm N/A CAD Icon (for items table)
LSE111BRHTT N/A 1 11/16 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 809.30 lbf3600 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE111BRHTTKPS N/A 1 11/16 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 809.30 lbf3600 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE111BRHTTRSS N/A 1 11/16 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 809.30 lbf3600 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE111BRHTTHTPS N/A 1 11/16 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 809.30 lbf3600 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE111BRHTTATL N/A 1 11/16 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 809.30 lbf3600 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE111BRHTTFS N/A 1 11/16 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 809.30 lbf3600 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE112BRHTT N/A 1 3/4 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 809.30 lbf3600 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE112BRHTTKPS N/A 1 3/4 in N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 809.30 lbf3600 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE112BRHTTRSS N/A 1 3/4 in N/A Viton Single Lip N/A Split Cylindrical Retained Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 809.30 lbf3600 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE112BRHTTHTPS N/A 1 3/4 in N/A High Temperature Packing N/A Split Cylindrical Retained Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 809.30 lbf3600 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE112BRHTTATL N/A 1 3/4 in N/A Aluminium Triple Labyrinth N/A Split Cylindrical Retained Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 809.30 lbf3600 N N/A 4630 rpm N/A CAD Icon (for items table)
LSE112BRHTTFS N/A 1 3/4 in N/A Felt Seal N/A Split Cylindrical Retained Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 809.30 lbf3600 N N/A 4630 rpm N/A CAD Icon (for items table)
LSM45BRHTT N/A 45 mm N/A Felt Seal N/A Split Cylindrical Retained Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 809.30 lbf3600 N N/A 4630 rpm N/A CAD Icon (for items table)
LSM45BRHTTKPS N/A 45 mm N/A Kevlar Packing Seal N/A Split Cylindrical Retained Type N/A 18659 lbf83000 N N/A 19558 lbf87000 N N/A 809.30 lbf3600 N N/A 4630 rpm N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »