Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
---|---|---|---|---|---|---|---|---|
MSM115BRHTPHTPS | N/A 115 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A ![]() |
MSM115BRHTPATL | N/A 115 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A ![]() |
MSM115BRHTPFS | N/A 115 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A ![]() |
MSE411BRHTP | N/A 4.6875 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A ![]() |
MSE411BRHTPKPS | N/A 4.6875 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A ![]() |
MSE411BRHTPRSS | N/A 4.6875 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A ![]() |
MSE411BRHTPHTPS | N/A 4.6875 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A ![]() |
MSE411BRHTPATL | N/A 4.6875 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A ![]() |
MSE411BRHTPFS | N/A 4.6875 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A ![]() |
MSM120BRHTP | N/A 120 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A ![]() |
MSM120BRHTPKPS | N/A 120 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A ![]() |
MSM120BRHTPRSS | N/A 120 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A ![]() |
MSM120BRHTPHTPS | N/A 120 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A ![]() |
MSM120BRHTPATL | N/A 120 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A ![]() |
MSM120BRHTPFS | N/A 120 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A ![]() |
MSE412BRHTP | N/A 4.7500 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A ![]() |
MSE412BRHTPKPS | N/A 4.7500 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A ![]() |
MSE412BRHTPRSS | N/A 4.7500 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A ![]() |
MSE412BRHTPHTPS | N/A 4.7500 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A ![]() |
MSE412BRHTPATL | N/A 4.7500 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A ![]() |
MSE412BRHTPFS | N/A 4.7500 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A ![]() |
MSM125BRHTP | N/A 125 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A ![]() |
MSM125BRHTPKPS | N/A 125 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A ![]() |
MSM125BRHTPRSS | N/A 125 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A ![]() |
MSM125BRHTPHTPS | N/A 125 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A ![]() |