Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE215BRHTPATL | N/A 2 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSE215BRHTPFS | N/A 2 15/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSM75BRHTP | N/A 75 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSM75BRHTPKPS | N/A 75 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSM75BRHTPRSS | N/A 75 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSM75BRHTPHTPS | N/A 75 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSM75BRHTPATL | N/A 75 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSM75BRHTPFS | N/A 75 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSE300BRHTP | N/A 3 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSE300BRHTPKPS | N/A 3 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSE300BRHTPRSS | N/A 3 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSE300BRHTPHTPS | N/A 3 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSE300BRHTPATL | N/A 3 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSE300BRHTPFS | N/A 3 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSM80BRHTP | N/A 80 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A |
| MSM80BRHTPKPS | N/A 80 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A |
| MSM80BRHTPRSS | N/A 80 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A |
| MSM80BRHTPHTPS | N/A 80 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A |
| MSM80BRHTPATL | N/A 80 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A |
| MSM80BRHTPFS | N/A 80 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A |
| MSE303BRHTP | N/A 3 3/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A |
| MSE303BRHTPKPS | N/A 3 3/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A |
| MSE303BRHTPRSS | N/A 3 3/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A |
| MSE303BRHTPHTPS | N/A 3 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A |
| MSE303BRHTPATL | N/A 3 3/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A |