Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM125BRHTPATL | N/A 125 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSM125BRHTPFS | N/A 125 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSE415BRHTP | N/A 4 15/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSE415BRHTPKPS | N/A 4 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSE415BRHTPRSS | N/A 4 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSE415BRHTPHTPS | N/A 4 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSE415BRHTPATL | N/A 4 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSE415BRHTPFS | N/A 4 15/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSE500BRHTP | N/A 5 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSE500BRHTPKPS | N/A 5 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSE500BRHTPRSS | N/A 5 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSE500BRHTPHTPS | N/A 5 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSE500BRHTPATL | N/A 5 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSE500BRHTPFS | N/A 5 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSM130BRHTP | N/A 130 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSM130BRHTPKPS | N/A 130 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSM130BRHTPRSS | N/A 130 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSM130BRHTPHTPS | N/A 130 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSM130BRHTPATL | N/A 130 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSM130BRHTPFS | N/A 130 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 118025 lbf525000 N | N/A 157366 lbf700000 N | N/A 8588 lbf38200 N | N/A 1600 rpm |
N/A
|
| MSE503BRHTP | N/A 5 3/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A 10206 lbf45400 N | N/A 1450 rpm |
N/A
|
| MSE503BRHTPKPS | N/A 5 3/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A 10206 lbf45400 N | N/A 1450 rpm |
N/A
|
| MSE503BRHTPRSS | N/A 5 3/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A 10206 lbf45400 N | N/A 1450 rpm |
N/A
|
| MSE503BRHTPHTPS | N/A 5 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A 10206 lbf45400 N | N/A 1450 rpm |
N/A
|
| MSE503BRHTPATL | N/A 5 3/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 134885 lbf600000 N | N/A 183669 lbf817000 N | N/A 10206 lbf45400 N | N/A 1450 rpm |
N/A
|