Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSM90BRHTP | N/A | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSM90BRHTPKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSM90BRHTPRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSM90BRHTPHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSM90BRHTPATL | N/A | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSM90BRHTPFS | N/A | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A
|
| MSE311BRHTP | N/A 3 11/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSE311BRHTPKPS | N/A 3 11/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSE311BRHTPRSS | N/A 3 11/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSE311BRHTPHTPS | N/A 3 11/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSE311BRHTPATL | N/A 3 11/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSE311BRHTPFS | N/A 3 11/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSE312BRHTP | N/A 3 3/4 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSE312BRHTPKPS | N/A 3 3/4 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSE312BRHTPRSS | N/A 3 3/4 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSE312BRHTPHTPS | N/A 3 3/4 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSE312BRHTPATL | N/A 3 3/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSE312BRHTPFS | N/A 3 3/4 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSM100BRHTP | N/A | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSM100BRHTPKPS | N/A | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSM100BRHTPRSS | N/A | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSM100BRHTPHTPS | N/A | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSM100BRHTPATL | N/A | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSM100BRHTPFS | N/A | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|
| MSE315BRHTP | N/A 3 15/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 87226 lbf388000 N | N/A 110381 lbf491000 N | N/A 5620 lbf25000 N | N/A 2130 rpm |
N/A
|