Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE515BRHTTKPS | N/A 5 15/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A |
| MSE515BRHTTRSS | N/A 5 15/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A |
| MSE515BRHTTHTPS | N/A 5 15/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A |
| MSE515BRHTTATL | N/A 5 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A |
| MSE515BRHTTFS | N/A 5 15/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A |
| MSE600BRHTT | N/A 6 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A |
| MSE600BRHTTKPS | N/A 6 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A |
| MSE600BRHTTRSS | N/A 6 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A |
| MSE600BRHTTHTPS | N/A 6 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A |
| MSE600BRHTTATL | N/A 6 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A |
| MSE600BRHTTFS | N/A 6 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A |
| MSM155BRHTT | N/A 155 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A |
| MSM155BRHTTKPS | N/A 155 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A |
| MSM155BRHTTRSS | N/A 155 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A |
| MSM155BRHTTHTPS | N/A 155 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A |
| MSM155BRHTTATL | N/A 155 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A |
| MSM155BRHTTFS | N/A 155 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A |
| MSM160ABRHTT | N/A 160 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A |
| MSM160ABRHTTKPS | N/A 160 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A |
| MSM160ABRHTTRSS | N/A 160 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A |
| MSM160ABRHTTHTPS | N/A 160 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A |
| MSM160ABRHTTATL | N/A 160 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A |
| MSM160ABRHTTFS | N/A 160 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 164111 lbf730000 N | N/A 232453 lbf1034000 N | N/A 11780 lbf52400 N | N/A 1320 rpm |
N/A |