Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE215BRHTTATL | N/A 2 15/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSE215BRHTTFS | N/A 2 15/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSM75BRHTT | N/A 75 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSM75BRHTTKPS | N/A 75 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSM75BRHTTRSS | N/A 75 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSM75BRHTTHTPS | N/A 75 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSM75BRHTTATL | N/A 75 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSM75BRHTTFS | N/A 75 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSE300BRHTT | N/A 3 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSE300BRHTTKPS | N/A 3 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSE300BRHTTRSS | N/A 3 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSE300BRHTTHTPS | N/A 3 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSE300BRHTTATL | N/A 3 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSE300BRHTTFS | N/A 3 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 58001 lbf258000 N | N/A 67443 lbf300000 N | N/A 2383 lbf10600 N | N/A 3080 rpm |
N/A |
| MSM80BRHTT | N/A 80 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A |
| MSM80BRHTTKPS | N/A 80 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A |
| MSM80BRHTTRSS | N/A 80 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A |
| MSM80BRHTTHTPS | N/A 80 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A |
| MSM80BRHTTATL | N/A 80 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A |
| MSM80BRHTTFS | N/A 80 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A |
| MSE303BRHTT | N/A 3 3/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A |
| MSE303BRHTTKPS | N/A 3 3/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A |
| MSE303BRHTTRSS | N/A 3 3/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A |
| MSE303BRHTTHTPS | N/A 3 3/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A |
| MSE303BRHTTATL | N/A 3 3/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 66768 lbf297000 N | N/A 79358 lbf353000 N | N/A 4002 lbf17800 N | N/A 2520 rpm |
N/A |