Part Number |
Shaft Size |
Seal Type |
Bearing Type |
Cr - Dynamic Load Rating |
Cor - Static Load Rating |
Ca - Axial Load Rating |
Maximum Speed |
CAD |
|---|---|---|---|---|---|---|---|---|
| MSE404BRHTTRSS | N/A 4 1/4 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A |
| MSE404BRHTTHTPS | N/A 4 1/4 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A |
| MSE404BRHTTATL | N/A 4 1/4 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A |
| MSE404BRHTTFS | N/A 4 1/4 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A |
| MSM110BRHTT | N/A 110 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A |
| MSM110BRHTTKPS | N/A 110 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A |
| MSM110BRHTTRSS | N/A 110 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A |
| MSM110BRHTTHTPS | N/A 110 mm | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A |
| MSM110BRHTTATL | N/A 110 mm | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A |
| MSM110BRHTTFS | N/A 110 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A |
| MSE407BRHTT | N/A 4 7/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A |
| MSE407BRHTTKPS | N/A 4 7/16 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A |
| MSE407BRHTTRSS | N/A 4 7/16 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A |
| MSE407BRHTTHTPS | N/A 4 7/16 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A |
| MSE407BRHTTATL | N/A 4 7/16 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A |
| MSE407BRHTTFS | N/A 4 7/16 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A |
| MSE408BRHTT | N/A 4 1/2 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A |
| MSE408BRHTTKPS | N/A 4 1/2 in | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A |
| MSE408BRHTTRSS | N/A 4 1/2 in | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A |
| MSE408BRHTTHTPS | N/A 4 1/2 in | N/A High Temperature Packing | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A |
| MSE408BRHTTATL | N/A 4 1/2 in | N/A Aluminium Triple Labyrinth | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A |
| MSE408BRHTTFS | N/A 4 1/2 in | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A |
| MSM115BRHTT | N/A 115 mm | N/A Felt Seal | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A |
| MSM115BRHTTKPS | N/A 115 mm | N/A Kevlar Packing Seal | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A |
| MSM115BRHTTRSS | N/A 115 mm | N/A Viton Single Lip | N/A Split Cylindrical Retained Type | N/A 102063 lbf454000 N | N/A 133087 lbf592000 N | N/A 7014 lbf31200 N | N/A 1820 rpm |
N/A |